| Feature | 3-phase brushless pre-driver / Built-in control logic that output is sine wave drive (operate sine wave drive without MCU) |
|---|---|
| AEC-Q100 | Qualified(*) |
| RoHS Compatible Product(s) (#) | Available |
*: For detail information, please contact to our sales.
| Toshiba Package Name | LQFP64-P-1010-0.50E |
|---|---|
| Package Image |
|
| Pins | 64 |
| Mounting | Surface Mount |
| Package Dimensions | View |
| Land pattern dimensions | View |
| Ultra Librarian® CAD model (Symbol, Footprint and 3D model) |
![]() Download from UltraLibrarian® in your desired CAD format |
| SamacSys CAD model (Symbol, Footprint and 3D model) |
Download from SamacSys |
Please refer to the link destination to check the detailed size.
|
(Note1) |
Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®. |
|
(Note2) |
SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys. |
|
(Note3) |
Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website. |
| Characteristics | Symbol | Condition | Value | Unit |
|---|---|---|---|---|
| Power supply voltage (Max) | - | - | 18 | V |
| Power supply voltage (Min) | - | - | 7 | V |
Contact us
Contact usFrequently Asked Questions
FAQs