Power MOSFET (N-ch 500V<VDSS≤700V)
Application Scope | Switching Voltage Regulators |
---|---|
Polarity | N-ch |
Generation | DTMOSⅣ |
Internal Connection | Single |
RoHS Compatible Product(s) (#) | Available |
This product is under full production, but the following new product(s) are also recommended for new designs.
Part Number | Compatible level | Notes |
---|---|---|
TK380A60Y | Package and characteristics are almost same | Almost same ON resistance |
Toshiba Package Name | TO-220SIS |
---|---|
Package Image |
![]() |
JEITA | SC-67 |
Pins | 3 |
Mounting | Through Hole |
Width×Length×Height (mm) |
10.0×15.0×4.5 |
Package Dimensions | View |
Ultra Librarian® CAD model (Symbol, Footprint and 3D model) |
![]() Download from UltraLibrarian® in your desired CAD format |
SamacSys CAD model (Symbol, Footprint and 3D model) |
Download from SamacSys |
Please refer to the link destination to check the detailed size.
(Note1) |
Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®. |
(Note2) |
SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys. |
(Note3) |
Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website. |
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain-Source voltage | VDSS | 600 | V |
Gate-Source voltage | VGSS | +/-30 | V |
Drain current | ID | 9.7 | A |
Power Dissipation | PD | 30 | W |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Gate threshold voltage (Max) | Vth | - | 3.7 | V |
Gate threshold voltage (Min) | Vth | - | 2.7 | V |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=10V | 380 | mΩ |
Input capacitance (Typ.) | Ciss | - | 700 | pF |
Total gate charge (Typ.) | Qg | VGS=10V | 20 | nC |
Reverse recovery time (Typ.) | trr | - | 250 | ns |
Reverse recovery charge (Typ.) | Qrr | - | 2200 | nC |
Contact us
Contact usFrequently Asked Questions
FAQs