TMPM373FWDUG

TX03

  • Related Reference Design(1)

Description

Description High-performance microcontroller containing hardware "Vector Engine" for handling routine computations for motor vector control and compact package variation, realizing 5-V single-supply operation.
NANO FLASH™ *1 *2
RoHS Compatible Product(s) (#) Available

*1  

Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.

*2  

NANO FLASH is a trademark of Toshiba Electronic Devices & Storage Corporation.

Package Information

Toshiba Package Name LQFP48-P-0707-0.50C
Package Image Toshiba TMPM373FWDUG TX03 product LQFP48-P-0707-0.50C package image
Pins 48
Mounting Surface Mount
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *3

Download from UltraLibrarian® in your desired CAD format
*1 *3

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*2 *3

Download from SamacSys
*2 *3

 Please refer to the link destination to check the detailed size.

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*3

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Description

Property Value Unit
Group Name M370 -
Number of bits 32 bit
ROM size 128 Kbyte
ROM type Flash -
RAM size 6 Kbyte
internal data bus width 32 bit
I/O Port 37 port
UART/SIO 3 ch
vector engine Available -
Timer/counter(16bit) 8 ch
3-phase PWM output 1 ch
A/D converters(12bit) 7 ch
watchdog timer Available -
Power-on reset circuit Available -
Voltage detecting circuit Available -
Oscillation frequency detector Available -
On-chip debug function Available -
Clock gear function Available -
Interrupt controllers 8 pins
incremental encoder input 1 ch
Multiply and accumulation unit Available -
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
4.5 to 5.5 1 to 80 -40 to 85 0.0125
4.5 to 5.5 1 to 40 -40 to 105 0.025

Development Environment

Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Aug,2025

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Stock Check Search
TMPM373FWDUG 250 Yes

Reference Design

Block diagram of application circuit of brushless DC motor pre-driver TC78B027FTG for fan drive.
Application circuit of brushless DC motor pre-driver TC78B027FTG for fan drive
The board is designed to a doughnut shape according to the fan form. MOSFETs for the motor drive, brushless DC motor pre-driver IC TC78B027FTG, and the microcontroller for control are mounted on the board. This reference design provides circuit diagram, BOM, etc.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open