Power MOSFET (N-ch single VDSS≤30V)
| Application Scope | High-Efficiency DC-DC Converters / Switching Voltage Regulators / Motor Drivers |
|---|---|
| Polarity | N-ch |
| Generation | U-MOSⅨ-H |
| Internal Connection | Single |
| RoHS Compatible Product(s) (#) | Available |
| Toshiba Package Name | SOP Advance |
|---|---|
| Package Image |
|
| Pins | 8 |
| Mounting | Surface Mount |
| Width×Length×Height (mm) |
5.0×6.0×0.95 |
| Package Dimensions | View |
| Land pattern dimensions | View |
| Ultra Librarian® CAD model (Symbol, Footprint and 3D model) |
![]() Download from UltraLibrarian® in your desired CAD format |
| SamacSys CAD model (Symbol, Footprint and 3D model) |
Download from SamacSys |
Please refer to the link destination to check the detailed size.
|
(Note1) |
Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®. |
|
(Note2) |
SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys. |
|
(Note3) |
Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website. |
| Characteristics | Symbol | Rating | Unit |
|---|---|---|---|
| Drain-Source voltage | VDSS | 30 | V |
| Gate-Source voltage | VGSS | +/-20 | V |
| Drain current | ID | 134 | A |
| Power Dissipation | PD | 90 | W |
| Characteristics | Symbol | Condition | Value | Unit |
|---|---|---|---|---|
| Gate threshold voltage (Max) | Vth | - | 2.1 | V |
| Gate threshold voltage (Min) | Vth | - | 1.1 | V |
| Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=4.5V | 4.2 | mΩ |
| Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=10V | 3 | mΩ |
| Input capacitance (Typ.) | Ciss | - | 2940 | pF |
| Total gate charge (Typ.) | Qg | VGS=10V | 50 | nC |
| Output charge (Typ.) | Qoss | - | 24 | nC |
| Reverse recovery time (Typ.) | trr | - | 34 | ns |
| Reverse recovery charge (Typ.) | Qrr | - | 25 | nC |
Contact us
Contact usFrequently Asked Questions
FAQs