Products
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
More and more road vehicles now have on-board connectivity, equipping them with internet and cellular access, and allowing information to be shared among on-board systems and devices and with external systems and services. On top of this, low latency communications are essential for advanced driver assistance systems (ADAS) and autonomous driving technologies. These developments all require more complex automotive communication systems supported by reliable transmission standards with real-time data delivery. The Ethernet TSN standard was developed expressly to meet these needs.
TC956x Series, that are an Ethernet bridge IC for an next generation of in the car network system, are the products
which supports Ethernet AVB/TSN to be performed the high speed and synchronous network system for Automotive.
|
|||||||
---|---|---|---|---|---|---|---|
Package | PLFBGA170 (0.65) | PLFBGA120 (0.65) | |||||
Applications | Ethernet AVB/TSN Bridge Solution For Automotive Applications | ||||||
Functions and Features | Host (External application) I/F | PCIe I/F [Gen2.0 (5 GT/s), Gen1.0 (2.5 GT/s), Endpoint, Single lane] | ○ | - | ○ | ○ | ○ |
HSIC I/F (480 Mbps) | - | ○ | - | - | - | ||
Automotive I/F | Ethernet AVB [IEEE802.1AS, IEEE802.1Qav]MAC | ○ | |||||
Ethernet TSN [IEEE802.1Qbv, IEEE802.1Qbu, IEEE802.3br]MAC | - | - | - | - | ○ | ||
The interface is selectable from RGMII, RMII and MII | ○ | ○ | ○ | - | |||
The interface is selectable from SGMII, RGMII, RMII and MII | - | - | - | ○ | ○ | ||
Audio I/F | I2S/TDM | ○ | |||||
Peripheral I/F | I2C/SPI, Quad-SPI, UART, GPIO, INTC | ○ | |||||
CPU Core | Arm®Cortex®-M3 | ○ | |||||
Supply Voltage (V) | 1.8/3.3 for IO, 1.2 for HSIC, 1.8/2.5/3.3 for RGMII/RMII/MII, 1.1 for Core |
1.8/3.3 for IO, 1.8 for SGMII, 1.8/2.5/3.3 for RGMII/RMII/MII, 1.1 for Core |
*: New Product
Features
* PCIe® and PCI Express® are registered trademarks of PCI-SIG.
* Other company names, product names, and service names may be trademarksof their respective companies.