Microcontrollers

Toshiba's extensive experience in microcontroller technology has resulted in a diverse lineup of both general-purpose and application-specific MCU families. These families feature motor control, connectivity, high-quality memory, precision, low power mixed-signal components, and variety of peripheral options across multiple packages. Toshiba MCUs are suitable for a range of applications, including home appliances, healthcare devices, heating and cooling systems, and industrial machinery. To minimize development costs and expedite the development cycle, software and board designs are shareable across Toshiba MCU families, supported by a system that assists customers in product and application development.

Lineup

EBIF: External Bus Interface
VE: Vector Engine
CEC: Consumer Electronics Control
MPT: Multi-Purpose Timer
DLCD: LCD Display Control Circuit

Arm® Cortex®-M4 core

The Arm® Cortex®-M4 processor core products, based on the Armv7E-M architecture, support the following instructions through DSP extensions: 

  • SIMD extensions
  • Saturation operations 
  • Single-cycle MAC operations
  • Single-precision floating-point operations (FPU)

They are suitable for “motor control applications” using FOC method, as well as “communication & data processing applications” that heavily utilize multi-port communication and data processing.

TXZ+™ Family/TXZ+™4A Series
TX Family/TX04 Series

Arm® Cortex®-M3 core

The Arm® Cortex®-M3 processor core products are equipped with the Armv7E-M architecture and offer a standard series that provides high performance and real-time processing with low power consumption. In addition to general-purpose applications, they also offer products suitable for “motor control applications” using FOC method, as well as “communication & data processing applications”.

TXZ+™ Family/TXZ+™3A Series
TX Family/TX03 Series

Arm® Cortex®-M0 core

The Arm® Cortex®-M0 processor core products are equipped with the Armv6-M architecture and offer a series that supports a basic instruction set with low power consumption and a small footprint. These products are not only suitable for general-purpose applications but also optimized for measurement equipment applications.

TX Family/TX00 Series

Toshiba 8 bit Core

Equipped with Toshiba’s original 8-bit microcontroller, the TLCS™-870/C1 core, it features 16-bit general-purpose registers and can execute 16-bit arithmetic/transfer instructions. By adopting a method of independently managing code and data in dedicated address spaces, it achieves a maximum address space of 128K bytes.

TLCS™ Family/TLCS™-870/C1 Series and TLCS™-870/C1E Series
Bit
ROM size (Kbyte)
-
RAM size (Kbyte)
-
Maximum Operating Frequency (MHz)
-
I/O Port (Pins)
-
Package
Results:

MCU Motor Studio 4.0

Supporting real-time waveform display for analysis and parameter adjustment on Field Oriented Control of motors
Provides PC tool and motor control firmware dedicated to the TXZ+™ Family Advanced Class microcontrollers. Various functions, including the real-time waveform display, have been upgraded.

Documents

Datasheets, Application Notes, Reference Manuals

Download datasheets, application notes and reference manuals from the individual product pages.

Functions

Vector Engines
USB (Universal Serial Bus)
Remote Control Signal Processor (RMC)
OFD (Oscillation Frequency Detector)
Multi Purpose Timer (MPT)
I2S (Inter-IC Sound)
EtherMAC (Ethernet Media Access Control)
CAN (Controller Area Network)

Technical topics

In recent years the proliferation of digital technology and the IoT (Internet of Things) have led to the increased functionality of various devices, and there is a growing need for large-capacity programming and FOTA (Firmware update Over The Air) compatibility. Toshiba is responding to these needs by expanding its lineup of microcontroller products. 

In this seminar, we will introduce Toshiba’s Arm® Cortex®-M3 equipped microcontroller products that support FOTA and give a demonstration of the functionality.

Reference Design

1.6kW LLC Resonant AC-DC Converter for Servers
In order to reduce power consumption in data centers, the bus voltage of servers is increasingly changing to 48V.This is the AC-DC converter for 48V servers. Equipped with Toshiba's latest generation of power MOSFETs and SiC diodes, it outputs 54.5V DC with high efficiency from 100V to 200V AC input.This reference design provides explanations of the design points, usage methods, and adjustment methods of each part of the circuit, as well as design information including circuit diagrams, board patterns, etc. which can be useful for your design.
DC 300 V Input BLDC Motor Sensorless Control Circuit using TPD4165K
DC 300 V Input BLDC Motor Sensorless Control Circuit Using TPD4165K
This reference design provides design guide, data and other contents of DC 300 V Input BLDC Motor Sensorless Control Circuit using Intelligent Power IC. It achieves vector control with the MCU designed for Motor control.
Air Conditioner Outdoor Unit Control Circuit
Air Conditioner Outdoor Unit Control Circuit
This Reference Design provides design guide, data and other contents of the Air Conditioner Outdoor Unit that control two motors (fan motor, compressor) and a PFC circuit with a single MCU.
DC 300 V Input BLDC Motor Sensorless Control Circuit using TPD4164K
DC 300 V Input BLDC Motor Sensorless Control Circuit Using TPD4164K
This reference design provides design guide, data and other contents of DC 300 V Input BLDC Motor Sensorless Control Circuit using Intelligent Power IC. It achieves vector control with the MCU designed for Motor control.
DC 300 V Input BLDC Motor Sensorless Control Circuit using TPD4164F
DC 300 V Input BLDC Motor Sensorless Control Circuit using TPD4164F
This reference design provides design guide, data and other contents of DC 300 V Input BLDC Motor Sensorless Control Circuit using Intelligent Power IC. It achieves vector control with the MCU designed for Motor control.
DC 300 V Input BLDC Motor Sensorless Control Circuit using TPD4204F
DC 300 V Input BLDC Motor Sensorless Control Circuit using TPD4204F
This reference design provides design guide, data and other contents of DC 300 V Input BLDC Motor Sensorless Control Circuit using Intelligent Power Device. It achieves vector control with the MCU designed for Motor control.

Development tool

Development Environment
Introduce the development environment for microcontrollers equipped with the Arm® core.
Evaluation Boards
Introduction to starter kits and evaluation kits for our microcontrollers.
Sample Software
Sample software is available for each product group. It is also available for download from each product page.
Partner Information
Introduce the correspondence information of partners and function categories.

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

* Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.
* TXZ+™ and TLCS™ are the trademarks of Toshiba Electronic Devices & Storage Corporation.
* Other company names, product names, and service names may be trademarks of their respective companies.
* All brand names and product names are trademark or registered trademark of their respective companies. Information contained herein might be changed or updated without notice.

A new window will open