Knowledge
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
I2S is a serial interface which transfers audio data. The following way is utilized to play music using recorded data in storage media such as an audio CD or a USB memory. At first, digital data are read from the storage media. And the data are transferred to a decoder IC which extracts music data. The music data is sent to a DA converter IC and converted to analog signals to play the music. I2S interface is adopted to transfer the music data from the decoder IC to the DA converter IC.
Microcontrollers products incorporating an I2S interface are displayed.
Stock Check & Purchase
require 3 characters or more.