This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Video decoder ICs for rear camera systems in-vehicle. Receive analog video(CVBS) and decord to digital format like a BT.656. As a line-up, there are several ICs that adapts to YCbCr signal. In addition to keep the synchronous stability at the transition from no signal to signal, it has our own unique high-quality picture function (Edge enhancer, Color management, Dynamic gamma).
| Part Number | ||
|---|---|---|
| Package | LQFP 64 pin 10 × 10mm |
|
| Function | Video decoder | Video decoder (With 2.5V regulator) |
| Status | MP | |
| ADC | 3 | 1 |
| Component (D2) | ![]() |
- |
| Unique image quality adjustment | - | ![]() |
| ITU-R BT.656 output |
![]() |
|
| 8bit Serial output (D2) | ![]() Embedded SAV/EAV |
- |
| Operating temperature (°C) | -40 to +85 | |
| Supply voltage (V) | 1.4 to 1.6 , 2.3 to 2.7 , 3.0 to 3.6 | |
View the product list of Automotive Video Processors to find products that meet your performance specifications.
Stock Check & Purchase
require 3 characters or more.