Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Select Product Categories

TC35675XBG-001

EOL announced

Bluetooth® IC

Description

Feature LE single / User Flash / NFC Tag / Scatternet support / Standalone mode support / Small BGA Package
Automotive Support N/A
Bluetooth Category Bluetooth® low energy
Bluetooth Core spec. 4.1
Embedded Profiles GATT / SMP
Interfacing I2C / SPI / UART / PWM / ADC
User RAM Size (KB) 64
User Flash Size (KB) 192
Function ARM® ARM7TDMI-S™ / RF analog circuitry / DC-DC converter / low power mode(4 level)
Other Functions NFC Tag / Scatternet
RoHS Compatible Product(s) (#) Please contact us.
Status Not recommended for new design

Package Information

Toshiba Package Name P-TFBGA52-45X45-0.50A1
Package name BGA
Pins 52
Package size 4.5 mm x 4.5 mm
Pin pitch 0.5 mm

 Please refer to the link destination to check the detailed size.

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Operating Temperature (Max) Topr - 85
Operating Temperature (Min) Topr - -40
Power supply voltage (Max) - - 3.6 V
Power supply voltage (Min) - - 1.8 V
Current Consumption in RX Active mode (peak) IRX (3.0V) 6.3 mA
Current Consumption in TX Active mode (peak) ITX (3.0V, TX -4dBm) 6.3 mA
Current Consumption in Sleep mode ISleep - 15 μA
Current Consumption in Deep Sleep mode IDSleep - 0.05 μA
Transmit Power(Max) PTrans - 0 dBm
Receiver Sensitivity - - -92 dBm

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open
To Top