Contact us

Es wird ein neues Fenster geöffnet Es wird ein neues Fenster geöffnet

Dual-Supply Level Shifters

The dual-supply level shifter is suitable for mixed-voltage systems, and provides unidirectional/bidirectional level-shifting for signals in a wide range of supply voltages.

Dual-Supply Level Shifters

Lineups

Dual-Supply Level Shifters (Buffer)

Direction Part Number Package Bit Width A-Bus
VCCA (V)
B-Bus
VCCB (V)
Note
Bidirectional TC74VCX163245FT TSSOP48 16 2.5
3.3
1.8
2.5
TC74VCX164245FT 1.8
2.5
2.5
3.3
TC74LCX163245FT 5.5
2.5
3.3
TC74LCXR163245FT 5.5 2.5
3.3
Series Resistor
TC74LCX164245FT 2.5
3.3
5.5
TC74LCXR164245FT 2.5
3.3
5.5 Series Resistor
TC7MP3125FK US16 4
1.2
1.5
1.8
2.5
1.8
2.5
3.3
TC7MPN3125FK 1.2
1.5
1.8
2.5
1.8
2.5
3.3
Low Noise
Unidirectional TC7SPN334L6X MP6C 1 1.2
1.5
1.8
2.5
1.8
2.5
3.3
Low Noise
TC7SP3125TU UF6 1.2
1.5
1.8
2.5
1.8
2.5
3.3
TC7SPN3125TU 1.2
1.5
1.8
2.5
1.8
2.5
3.3
Low Noise

Dual-Supply Bidirectional Level Shifters Without a Direction Control Signal (Bus Switches)

Configuration Part Number Package Bit Width A-Bus
VCCA(V)
B-Bus
VCCB(V)
Note
SPST TC7SPB9306TU
TC7SPB9307TU
UF6 1 1.8
2.5
3.3
2.5
3.3
5.0
TC7WPB9306FK
TC7WPB9307FK
US8 2 1.8
2.5
3.3
2.5
3.3
5.0
TC7QPB9306FK
TC7QPB9307FK
US14 4 1.8
2.5
3.3
2.5
3.3
5.0
TC7QPB9306FT
TC7QPB9307FT
TSSOP14 4 1.8
2.5
3.3
2.5
3.3
5.0
TC7MPB9307FK US20 8 1.8
2.5
3.3
2.5
3.3
5.0
TC7MPB9307FT TSSOP20 8 1.8
2.5
3.3
2.5
3.3
5.0
SPDT TC7MPB9326FK
TC7MPB9327FK
US14 2
1.8
2.5
3.3
2.5
3.3
5.0
TC7MPB9326FT
TC7MPB9327FT
TSSOP14
2
1.8
2.5
3.3
2.5
3.3
5.0

Support

Ansprechpartner

Für Anfragen klicken Sie auf einen der folgenden Links:

Technische Anfragen
Anfragen zum Kauf, Teilen und IC-Zuverlässigkeit
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.