Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Select Product Categories

Select Application

Find everything you need for your next product design. Simply select an application and click through to the block diagram to discover our semiconductor solutions.

New Products / News

Innovation Centre

At the Toshiba Innovation Centre we constantly strive to inspire you with our technologies and solutions. Discover how to place us at the heart of your innovations.

Pressure sensor

Example of amplifying circuit for sensor signal

Pressure sensor

Lineup

Low noise operational amplifier

Part number

TC75S67TU

Package

UFV

VDD,SS (Max) [V]

±2.75

VDD,SS (Min) [V]

±1.1

IDD (Max) [μA]

700

VNI (Typ.) [nV/√Hz] @f=1kHz

6

MCU

Part number TMP89FW20AUG TMP89FW24AFG
Maximum operation frequency 16 MHz 16 MHz
Instruction ROM 124 KB 124 KB
RAM 3 KB 3 KB
Timer

16bit x 2ch

10bit x 1ch

8bit x 4ch

16bit x 2ch

10bit x 1ch

8bit x 4ch

UART 3ch 3ch
LCDD 32 SEG x 4 COM 40 SEG x 4 COM
ADC 8ch (10bit) 8ch (10bit)

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs
A new window will open