※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
Design & Development
Innovation Centre
At the Toshiba Innovation Centre we constantly strive to inspire you with our technologies and solutions. Discover how to place us at the heart of your innovations.
Knowledge
Highlighted Topics
Further Materials
Other
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Photocouplers (also known as optoisolators or optocouplers) have become an increasingly important bridge between circuits operating at different voltages.
They provide galvanic separation and prevent the flow of potentially damaging loop currents between grounds at different potentials; or ensure that current or voltage surges do not damage system components or harm users. Optical isolation is also useful for preventing the propagation of electrical noise and eliminating impedance mismatches.
Miniaturisation efforts of optically isolated components are constrained by the need to meet mandatory safety specifications such as IEC 60747-5-5. IEC 60747-5-5 requires minimum creepage and clearance of 5mm to pass functional insulation-voltage tests at 707Vpk, and insulation thickness of at least 0.4mm to satisfy the reinforced isolation specification.
This tends to create challenges for component designers developing optocouplers in ultra-small packages.
Despite limitations, space-efficient internal design combined with surface-mount package technology allows new devices to achieve smaller overall dimensions and lower package height while meeting or surpassing the IEC 60747-5-5 specifications.
The SO6 package has an outline of 7.0mm x 3.7mm x 2.3mm allows isolation voltage of 3750V and maximum operating insulation voltage of 707Vpk. This is ideal for applications requiring insulation performance greater than the 565Vpk of existing surface-mount devices in Mini-Flat SOP (MFSOP6). To achieve comparable insulation performance, designers would otherwise have to use larger SDIP devices that measure 9.7mm x 4.6mm x 4.0mm.
In addition to improving safety performance within small device dimensions, development of optically isolated devices also targets power savings and longer device lifetimes through enhancements to the integrated LED emitter.
Gallium-arsenide (GaAs) LEDs have proved effective in many manufacturers’ product ranges, and Toshiba is now moving forward by using the latest gallium-aluminium-arsenide (GaAlAs) LED technology in its new device families. These can be driven with low currents, reducing system power consumption and supporting extended LED operating life.
Toshiba has more than 20 devices in its latest SO6 surface-mount package, for applications such as transmitting logic signals and driving intelligent power modules and driving IGBTs and MOSFETs. The range includes Non Zero-Crossing (NZC) and Zero-Crossing (ZC) triac couplers , MOSFET output devices (Photorelays), transistor output devices with AC or DC inputs, and offers a choice of standard or Darlington outputs.