Peripheral Circuits of the M360 Group

M360 group

The M360 group has built-in functions such as multiple serial channels, a power backup module function (standby power reduction), CAN controller, and USB controller. (Product with 2M byte Flash ROM is planned)

Peripheral Circuits of the M360 Group

Chapter 3 Peripheral Circuits

Low Power Consumption Technology
Low Power Consumption Control Block
Low Power Consumption Mode (1)
Low Power Consumption Mode (2)
Peripheral Circuits by Group of TX3
Peripheral Circuits of the M320 Group
M320 Group Application Example
3-7. Peripheral Circuits of the M330 Group
M330 Group Application Example (1)
M330 Group Application Example (2)
Peripheral Circuits of the M340 Group
M340 Group Application Example
M360 Group Application Example
Peripheral Circuits of the M390 Group
M390 Group Application Example
Peripheral Circuits of the M370 Group
M370 Group Application Example
Overview of Vector Engine (VE)
Peripheral Circuits of the M380 Group
M380 Group Application Example (1)
M380 Group Application Example (2)

* Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.

A new window will open