Peripheral Circuits of the M370 Group

M370 group

The M370 group incorporates a "vector engine" hardware which performs the processing of motor vector control, and analog circuits such as peripheral OP-amps, powered by a single 5V supply.

Peripheral Circuits of the M370 Group

Chapter 3 Peripheral Circuits

Low Power Consumption Technology
Low Power Consumption Control Block
Low Power Consumption Mode (1)
Low Power Consumption Mode (2)
Peripheral Circuits by Group of TX3
Peripheral Circuits of the M320 Group
M320 Group Application Example
3-7. Peripheral Circuits of the M330 Group
M330 Group Application Example (1)
M330 Group Application Example (2)
Peripheral Circuits of the M340 Group
M340 Group Application Example
Peripheral Circuits of the M360 Group
M360 Group Application Example
Peripheral Circuits of the M390 Group
M390 Group Application Example
M370 Group Application Example
Overview of Vector Engine (VE)
Peripheral Circuits of the M380 Group
M380 Group Application Example (1)
M380 Group Application Example (2)

* Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.

A new window will open