At the Toshiba Innovation Centre we constantly strive to inspire you with our technologies and solutions. Discover how to place us at the heart of your innovations.
Knowledge
Highlighted Topics
Further Materials
Other
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
The 5 kW Isolated Bidirectional DC-DC Converter reference design from Toshiba shows how to improve a power supply design's efficiency using SiC MOSFETs. The design uses the dual active bridge (DAB) method, one of the most popular topologies for such high-power converters. The DAB topology has full bridges on both sides, allowing the direction and amount of power to be controlled by adjusting the phase difference between the left and right bridge circuits. This highly versatile reference design forms a starting point for developing and prototyping high-power conversion applications, such as electric vehicle charging stations and inverters in solar power generators.
Specifications
The diagram shows a system that combines two reference designs available from Toshiba. The “5 kW Isolated Bidirectional DC-DC Converter” reference design (introduced in the following article) is matched with a high-efficiency “3-phase AC 400 V Input PFC Converter” reference design. The two reference designs can be used together for quick and easy system development and are both available from Toshiba.
Inverters for photovoltaic power generation (hereinafter referred to as PV inverters) require highly efficient bi-directional DC-DC converters with low loss. They are used to adjust the DC voltage level supplied by the solar panels and transfer it to the inverter and storage battery charging circuit.
PV inverters are used to convert DC voltages generated by PV panels into commercial AC voltages for use in houses and factories, or to feed them to the power system (Grid) (reverse power flow). However, the power generation capacity of solar panels depends on the time of day and the weather, and it is impossible for the PV panel to supply enough power at night or during cloudy weather. By adding a battery that stores surplus power during favorable weather, we can build a system that can provide a stable supply of electricity whenever it’s needed.
Bi-directional DC-DC converters are indispensable in providing power from storage batteries to the power system, and vice versa, providing power from the power system to the storage battery. Highly efficient and bidirectional operation uses isolated DC-DC converters to create a PV-inverter system that utilizes limited power with low-loss performance.