※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
Design & Development
Innovation Centre
At the Toshiba Innovation Centre we constantly strive to inspire you with our technologies and solutions. Discover how to place us at the heart of your innovations.
Knowledge
Highlighted Topics
Further Materials
Other
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
The TB9120AFTG is a constant-current 2-phase bipolar stepping motor driver IC capable of generating microstepped sine waves only from an input clock signal, eliminating the need for a high-performance MCU and software.
The AEC-Q100-compliant TB9120AFTG driver IC incorporates low on-resistance DMOS FETs, and can deliver a 1.5A (maximum) current. Thanks to the large number of micro-steps supported, motor noise can be significantly reduced, with applications benefitting from smoother operation and more precise control. The built-in mixed decay mode helps to stabilize the current waveforms and numerous protection mechanisms are incorporated including over-current and over-temperature detection, plus thermal shutdown. There is also a stall detection function. The TB9120AFTG is supplied in a compact VQFN package (with 6.0 mm x 6.0mm dimensions) featuring wettable flanks to allow the use of automated optical inspection (AOI) for ensuring the quality of solder joints. It supports an operational temperature range covering -40°C to 125°C. Key applications include HUD mirror control, HVAC applications, and engine Idle Speed Control.
Stock Check & Purchase
require 3 characters or more.