TMP88CH41NG

EOL announced

TLCS-870X

Description

Description 8-bit microcontroller containing one channel of 2nd-generation PMD in 42-pin package and suitable for simple home appliances
RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name SDIP42-P-600-1.78
Package Image Toshiba TMP88CH41NG TLCS-870X product SDIP42-P-600-1.78 package image
Pins 42
Mounting Through Hole

Description

Property Value Unit
number of bits 8 bit
ROM size 16 Kbyte
ROM type Mask ROM -
RAM size 0.5 Kbyte
internal data bus width 8 bit
LED drive capability 16 ch
SIO 1 ch
UART 1 ch
A/D converters(10bit) 8 ch
Timer/counter(16bit) 2 ch
Timer/counter(8bit) 2 ch
Motor control 1 ch
watchdog timer Available -
I/O Port 33 port
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
4.5 to 5.5 8 to 20 -40 to 85 0.2

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open