Description | High-performance microcontroller incorporates 64KB Flash memory,4KB RAM in spite of its compact package (SSOP30). It is requires only a single 5V supply for operation. |
---|---|
RoHS Compatible Product(s) (#) | Available |
NANO FLASH is a trademark of Toshiba Electronic Devices & Storage Corporation.
Toshiba Package Name | SSOP30-P-300-0.65 |
---|---|
Package Image | |
Pins | 30 |
Mounting | Surface Mount |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Property | Value | Unit |
---|---|---|
Group Name | M370 | - |
Number of bits | 32 | bit |
ROM size | 64 | Kbyte |
ROM type | Flash | - |
RAM size | 4 | Kbyte |
internal data bus width | 32 | bit |
I/O Port | 21 | port |
UART/SIO | 2 | ch |
I2C/SIO | 1 | ch |
Timer/counter(16bit) | 4 | ch |
3-phase PWM output | 1 | ch |
A/D converters(12bit) | 4 | ch |
watchdog timer | Available | - |
Power-on reset circuit | Available | - |
Voltage detecting circuit | Available | - |
Oscillation frequency detector | Available | - |
On-chip debug function | Available | - |
JTAG (Debug) | Available | - |
trace func | Available | - |
Clock gear function | Available | - |
Interrupt controllers | 3 | pins |
incremental encoder input | 1 | ch |
Supply Voltage (V) |
Operation Frequency (MHz) |
Operating Temp (degC) |
Minimum instruction execution time (µsec) |
---|---|---|---|
4.5 to 5.5 | 1 to 40 | -40 to 105 | 0.025 |
Contact us
Contact usFrequently Asked Questions
FAQs