Stepping Motor Driver ICs

Toshiba combines leading-edge and original technologies a with an advanced process to offer solutions to satisfy customers' needs and issues. An extensive line up of stepping motor driver ICs in a variety of specifications and package types support higher energy efficiency, reduced heat and improved reliability.

Lineup

40V/2.0A Constant current two-phase bipolar stepping motor driver IC

TB67S539FTG 40V/2.0A constant current stepper motor driver IC

Operates without an external sense resistor, integrated in the Stepper 17 Click board™ from Mikroe

The TB67S539FTG is a stepping motor driver IC capable of constant current motor control without an external current sense resistor as the current detector is integrated within the 5.0mm x 5.0mm QFN32 package. In addition, the TB67S539FTG does not require an external capacitor for the charge pump as it is also integrated. With this high level of integration, the need for PCB space is significantly reduced, making it suited to a wide range of constant current control stepper motor applications. Based upon Toshiba’s latest BiCD process, TB67S539FTG is capable of driving bipolar stepping motors at voltages up to 40V and currents up to 2.0A. The integrated H-bridge circuit uses an Nch/Nch configuration with a built-in charge pump circuit for output stage control. The output stage (covering the upper and lower transistor) has an RDS(ON) of just 0.8 Ohm, ensuring efficient operation and reducing heat generation during use. When in sleep mode, the device draws a maximum current of 1mA.

Alongside the stepping motor IC, a new, compact add-on board is also available. Created in partnership with Mikroe, the Stepper 17 Click board™ is supported by a mikroSDK compliant library, with functions that simplify software development.

High-resolution micro-stepping motor driver IC with integrated current sensing

Offers low BOM cost, high motor current and ultra-silent operation

 A dual channel high resolution micro-stepping motor driver IC that is capable of driving motors with a wide range of operating voltages.  The IC can drive a 128 micro-stepping motor with a voltage ranging from 2.5V to 16V at currents up to 2A.  The output on-resistance (RDS(ON)) is only 0.48Ω as the TC78H670FTG uses Toshiba’s latest CDMOS process, thereby reducing voltage loss and heat generation inside the driver. An ultra-low standby current of just 0.1µA prolongs battery life and the ability to operate with a 1.8V to 5.0V interface allows connection to a wide variety of hosts and microcontrollers. As a result, the device is suited for use in USB powered and battery powered applications as well as with standard 9-12V system devices.

Active Gain Control

Toshiba Active Gain Control * optimizes the drive current to suit the required torque. This leads to optimized energy efficiency and longer lifetime of the motor. The technology enables new use cases and enhances the user experience.

* Active Gain Control is a Toshiba technology

Product Lines

Product Lines: Stepping Motor Drivers

Toshiba offers an extensive lineup of stepping motor drivers fabricated using a BiCD process that provides high accuracy and high-current capability. Toshiba's stepping motor drivers are available in bipolar and unipolar configurations.

*1 The TB67S105 and TB67S145 do not support micro-stepping.

Parametric Search

Stepping Motor Drivers Product Lineup

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Technical topics

Technology introduction video

Product introduction video

Toshiba's Original Technologies

Features of Toshiba's Stepping Motor Drivers

Extensive product lineup

Extensive product lineup

Solutions for customers' needs and issues based on leading-edge technologies

Solutions for customers' needs and issues based on leading-edge technologies

Anomaly detection technology

It has built-in circuits for detecting abnormalities such as low-voltage (UVLO), overcurrent (ISD), and overheating (TSD).
This makes it possible to build a highly reliable system. (Note: The built-in error detection function differs depending on the product.)。

Simulation

Downloading PSpice® models

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Queries about purchasing, sampling and IC reliability

Stock Check & Purchase

keyword:

Click this link to check inventory of TOSHIBA parts available at those distributors of Toshiba Electronics Europe GmbH ("TEE") who participate in netCOMPONENTS electronic components sourcing database. By clicking “click here to purchase” above, you will be opening a new browser window and leave our website to the each distributor's page. Please note that TEE provides this link solely as a convenience and for informational purposes only. By providing the link TEE does not guarantee availability of TOSHIBA part(s) as presented on the each distributor's page. TEE bears no responsibility for the accuracy or content of this external site. All information on this StockCheck page about TOSHIBA parts and their availability are provided by the netCOMPONENTS electronic components sourcing database.

* PSpice® is a registered trademark of Cadence Design Systems, Inc.
* Other company names, product names, and service names may be trademarks of their respective companies.

A new window will open