CRS10I30B

Schottky barrier diode

  • Related Reference Design(1)

Description

Application Scope Mobile equipment batteries / Switching-mode power supplies
Internal Connection Single
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name S-FLAT
Package Image Toshiba CRS10I30B Schottky barrier diode product S-FLAT package image
Pins 2
Mounting Surface Mount
Width×Length×Height
(mm)
1.6×3.5×0.98
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>(Note1)(Note3)

Download from UltraLibrarian® in your desired CAD format
(Note1)(Note3)

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>(Note2)(Note3)

Download from SamacSys
(Note2)(Note3)

 Please refer to the link destination to check the detailed size.

(Note1)

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

(Note2)

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

(Note3)

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Average Forward Current (Single) IF(AV) 1 A
Repetitive Peak Reverse Voltage VRRM 30 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Peak Forward Voltage (Max) VFM - 0.42 V
Repetitive Peak Reverse Current IRRM(MAX) VRRM=30V 0.06 mA
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Jan,2026

Sep,2024

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS
CRS10I30B(TE85L,Q 3000 Yes

Reference Design

Features of 300W Isolated DC-DC converter.
300W Isolated DC-DC Converter
This reference design provides specification, block diagram and PCB layout data of 300W isolated DC-DC converter which is small size and suitable for consumer applications.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open