TK095N65Z5

Power MOSFET (N-ch 500V<VDSS≤700V)

  • Related Reference Design(1)

Description

Application Scope Switching Voltage Regulators
Polarity N-ch
Generation DTMOSⅥ
Internal Connection Single
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name TO-247
Package Image Toshiba TK095N65Z5 Power MOSFET (N-ch 500V&lt;VDSS&le;700V) product TO-247 package image
Pins 3
Mounting Through Hole
Width×Length×Height
(mm)
15.94×20.95×5.02
Package Dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *3

Download from UltraLibrarian® in your desired CAD format
*1 *3

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*2 *3

Download from SamacSys
*2 *3

 Please refer to the link destination to check the detailed size.

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*3

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain-Source voltage VDSS 650 V
Gate-Source voltage VGSS +/-30 V
Drain current ID 29 A
Power Dissipation PD 230 W

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Gate threshold voltage (Max) Vth - 4.5 V
Gate threshold voltage (Min) Vth - 3.5 V
Drain-Source on-resistance (Max) RDS(ON) |VGS|=10V 95
Input capacitance (Typ.) Ciss - 2880 pF
Total gate charge (Typ.) Qg VGS=10V 50 nC
Reverse recovery time (Typ.) trr - 115 ns
Reverse recovery charge (Typ.) Qrr - 580 nC
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Aug,2025

Aug,2025

Aug,2025

Aug,2024

Jul,2025

May,2026

May,2026

*1

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

*2

SIMetrix® is simulation software and registered trademarks of SIMetrix Technologies Ltd.

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Stock Check Search
TK095N65Z5,S1F 30 Yes

Reference Design

PCB Photo (example)
1.6 kW Server Power Supply (Upgraded)
Thanks to Toshiba’s latest power devices and digital isolator, this 1U size and 12 V output 1.6 kW server power supply achieves higher efficiency at whole load than the existing reference design which uses the same circuit topology. Design files and guides for circuit design and operation are available as reference design.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open