TPD2015FN

Intelligent power device 40V (High side switch)

Description

Application Scope Solenoid drivers / Motor drivers / Lamp drivers
Input / Output H/H
Input / Output (Q1) H/H
Input / Output (Q2) H/H
Number of Circuits 8
Protection Functions Overcurrent / Thermal shutdown
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SSOP30
Package Image SSOP30
Pins 30
Mounting Surface Mount
Width×Length×Height
(mm)
10.2×7.6×1.2
Package Dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Output Current IO Internally Limited A
Power Dissipation PD 1.8 W
Junction temperature Tj 150
Operating Temperature (Max) Topr 110
Operating Temperature (Min) Topr -40
Input Voltage (Max) VIN 6.0 V
Input Voltage (Min) VIN -0.3 V
Power Supply Voltage (Max) VDD 40.0 V
Drain-Source voltage VDS 50.0 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Over current detection (Min) IOC - 1.0 A
ON Resistance (Max) RDS(ON) - 0.55 Ω
Operating Supply Voltage (Max) VDD(opr) - 40.0 V
Operating Supply Voltage (Min) VDD(opr) - 8.0 V
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Mar,2024

Dec,2023

Oct,2024

Oct,2024

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open