TPD2015FN

Intelligent power device 40V (High side switch)

Description

Application Scope Solenoid drivers / Motor drivers / Lamp drivers
Input / Output H/H
Input / Output (Q1) H/H
Input / Output (Q2) H/H
Number of Circuits 8
Protection Functions Overcurrent / Thermal shutdown
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SSOP30
Package Image Toshiba TPD2015FN Intelligent power device 40V (High side switch) product SSOP30 package image
Pins 30
Mounting Surface Mount
Width×Length×Height
(mm)
10.2×7.6×1.2
Package Dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *3

Download from UltraLibrarian® in your desired CAD format
*1 *3

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*2 *3

Download from SamacSys
*2 *3

 Please refer to the link destination to check the detailed size.

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*3

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Output Current IO Internally Limited A
Power Dissipation PD 1.8 W
Junction temperature Tj 150 ℃
Operating Temperature (Max) Topr 110 ℃
Operating Temperature (Min) Topr -40 ℃
Input Voltage (Max) VIN 6.0 V
Input Voltage (Min) VIN -0.3 V
Power Supply Voltage (Max) VDD 40.0 V
Drain-Source voltage VDS 50.0 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Over current detection (Min) IOC - 1.0 A
ON Resistance (Max) RDS(ON) - 0.55 Ω
Operating Supply Voltage (Max) VDD(opr) - 40.0 V
Operating Supply Voltage (Min) VDD(opr) - 8.0 V
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Mar,2024

Mar,2026

Oct,2026

Oct,2026

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Stock Check Search
TPD2015FN,L1F(S 2000 Yes

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open