TPD4162F

Not Recommended for New Design

Intelligent power device 600V (High voltage PWM DC brushless motor driver)

  • Related Reference Design(1)

Description

Feature 5V Voltage Regulator / PWM and 3-phase decoder / Outputs Rotation pulse signals / FGC rotate pulse select
Number of Circuits 1
Protection Functions Overcurrent / Thermal shutdown / Undervoltage
Output configuration 3-phase full-bridge
Drive Type Square-wave
Control Circuit built-in
Power Block IGBT
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name HSSOP31
Package Image Toshiba TPD4162F Intelligent power device 600V (High voltage PWM DC brushless motor driver) product HSSOP31 package image
Pins 31
Mounting Surface Mount
Width×Length×Height
(mm)
17.5×11.93×2.2
Package Dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>(Note1)(Note2)

Download from UltraLibrarian® in your desired CAD format
(Note1)(Note2)

 Please refer to the link destination to check the detailed size.

(Note1)

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

(Note2)

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Output current(DC) IOUT(DC) 0.7 A
Power Supply Voltage VBB 600 V
Power Supply Voltage VCC 20 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Operating power supply voltage VBB - 50 to 450 V
Operating power supply voltage VCC - 13.5 to 17.5 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Reference Design

Circuit diagram of TPD4162F square-wave control type BLDC motor drive circuit.
TPD4162F Square-Wave Control Type BLDC Motor Drive Circuit
The square-wave control type brushless DC motor driver using TPD4162F in compact pakage. The design method of circuit and PCB such as calculation of constants, is described.

Applications

Air Cleaner
Such as high efficiency, low power consumption and miniaturization are important in designing air cleaner. Toshiba provides information on a wide range of semiconductor products suitable for power supply unit, motor driving units, sensor signal input unit, etc., along with circuit configuration examples.
Air Conditioner
Such as efficiency of motor driving, low power consumption and miniaturization are important in designing air conditioner. Toshiba provides information on a wide range of semiconductor products suitable for power sullpy units, motor driving units, control units, sensor signal input units, etc., along with circuit configuration examples.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open