TA48LS05F

EOL announced

Multi-functional regulator

Description

Feature Built-in ON/OFF switch / Low dropout voltage
Output type Static output voltage
Polarity Positive
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name PS-8
Package Image Toshiba TA48LS05F Multi-functional regulator product PS-8 package image
Pins 8
Mounting Surface Mount
Width×Length×Height
(mm)
2.9×2.8×0.8
Package Dimensions 보기
Land pattern dimensions 보기

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Output Current (Max) IOUT 300 mA
Power Dissipation (mounted on glass-epoxy board) PD 1.2 W
Input Voltage VIN 14 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Output Voltage Tolerance (Max) accuracy(VOUT) Tj=25℃ 2.5 %
Bias Current (Typ.) IB IOUT=0A 1.0 mA
Quiescent current (OFF mode) (Max) IB(OFF) - 5 μA
Dropout Voltage (Max) VD IOUT=0.15A 0.5 V
Dropout Voltage (Max) VD IOUT=0.3A 0.6 V
Dropout Voltage (Typ.) VD IOUT=0.3A 0.3 V
Output Voltage (Typ.) VOUT - 5 V
Output Voltage (Max) VOUT - 5.125 V
Output Voltage (Min) VOUT - 4.875 V

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의

Notes

back to list
A new window will open