In-vehicle wireless communication ICs

Toshiba's in-vehicle wireless communication ICs are suitable for in-vehicle equipment and roadside equipment of electronic toll collection system (ETC), remote keyless entry (RKE) system, tire pressure monitoring system (TPMS), etc.

This is a block diagram of an RF IC system using the TC32163FG and TC32166FNG.
Block Diagram of an RF IC System Using the TC32163FG and TC32166FNG
The block diagram of the TC32306FTG transceiver IC
The block diagram of the TC32306FTG transceiver IC

Lineup

Part Number Operating frequency Features Operating voltage range Operating temperature range Package
RF Transceiver IC for ETC / ETC2.0:
TC32163FG
5.8 GHz
ISM band
For On board Unit and Road Side Unit 2.7 to 3.6 V -40 to 85 °C QFP48
(0.5 mm lead pitch)
Power Amplifier (PA)
for 5.8 GHz band:
TC32166FNG
5.8 GHz
ISM band
For On board Unit  3.0 to 3.6 V -40 to 85 °C SSOP10-pin
(0.65 mm lead pitch)
RF IC for Chinese ETC Systems:
TC32169FTG
**(GR2.EL)
5.8 GHz
ISM band
MODEM include
AECQ-100 qualified**
1.8 to 3.6 V -40 to 85 °C
-40 to 105 °C**
VQFN32
(0.5 mm lead pitch)
Transceiver IC for remote controller: 
TC32306FTG
315 MHz to 920 MHz band High receiver sensitivity 2.0 to 5.5 V -40 to 85 °C VQFN36
(0.5 mm lead pitch)

Technical topics

  • Small package suitable for use in ETC transponders. Low-current and low-voltage operation suitable for battery operation.
  • Incorporates a modem and a FIFO buffer compliant with the Chinese ETC standard, eliminating the need for real-time processing using a microcontroller.
This is a block Diagram of an RF IC system using the TC32168FTG (Modem Mode).
Block Diagram of an RF IC System Using the TC32168FTG (Modem Mode)
This is a Block Diagram of an RF IC System Using the TC32168FTG (Direct Mode)
Block Diagram of an RF IC System Using the TC32168FTG (Direct Mode)

문의

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의

Queries about purchasing, sampling and IC reliability

재고 확인 및 구매

keyword:

Disclaimer for External Link
Through this website you are able to proceed to the website of our distributors ("Third Party Website") which is not under the control of Toshiba Corporation and its subsidiaries and affiliates (collectively "Toshiba"). The Third Party Website is made available to you as a convenience only and you agree to use the Third Party Website at your own risk. The link of the Third Party Website does not necessarily imply a recommendation or an endorsement by Toshiba of the Third Party Website. Please be aware that Toshiba is not responsible for any transaction done through the Third Party Website, and such transactions shall be subject to terms and conditions which may be provided in the Third Party Website.
A new window will open