Camera Interface Bridge ICs

The camera interface bridge enables high-speed transfer of camera image data to support today’s higher camera resolutions.

Lineup

Part number
Package Image



Input (1) MIPI® CSI-2®
(2) Parallel input 24bit@166MHz
Output (1) Parallel output 24bit@100MHz
(2) MIPI® CSI-2®
Package dimensions BGA72
4.5mm×4.5mm,
0.4mm pitch
BGA80
7mm×7mm,
0.65mm pitch
Operating Ambient temperature -30°C ~ +85°C -40°C ~ +105°C
Status MP

문의

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의

* MIPI®, CSI-2® are trademarks, service marks, registered service marks of MIPI Alliance, Inc.
* Other company names, product names, and service names may be trademarks of their respective companies.

A new window will open