SiC MOSFET Modules

Power semiconductors using SiC (silicon carbide), a new material, are superior to Si (silicon) power semiconductors (IGBT) which are currently the mainstream, in high-speed switching propertie and are superior to those used in high-temperature environments. We responded to the need for higher voltage rating and larger current capacity for equipment for industrial applications, such as inverters and converters for railway vehicles, and photovoltaic inverters. And we provides the most suitable devices for low loss and miniaturization.

MG800FXF2YMS3(3300 V/800 A 2in1)

The new product uses highly mounting compatible package named iXPLV (intelligent fleXible Package Low Voltage) to meet the needs for high-efficiency, compact equipment for industrial applications such as inverters and converters for railway vehicles, and renewable energy power generation systems.

MG250YD2YMS3(2200 V/250 A 2in1)

The new modules have mounting compatibility with widely used silicon (Si) IGBT modules. Their low energy loss characteristics meet needs for higher efficiency and size reductions in industrial equipment, such as photovoltaic power systems and energy storage systems.

MG400V2YMS3(1700 V/400 A 2in1)

The new modules have mounting compatibility with widely used silicon (Si) IGBT modules. Their low energy loss characteristics meet needs for higher efficiency and size reductions in industrial equipment, such as converters and inverters for railway vehicles, and renewable energy power generation systems.

MG600Q2YMS3(1200 V/600 A 2in1)

The new modules have mounting compatibility with widely used silicon (Si) IGBT modules. Their low energy loss characteristics meet needs for higher efficiency and size reductions in industrial equipment, such as converters and inverters for industrial equipment, and renewable energy power generation systems.

문서

애플리케이션

Mega-solar Inverters
Such as high efficiency and miniaturization are important in designing mega-solar inverter. Toshiba provides information on a wide range of semiconductor products suitable for inverter circuit unit, gate driving circuit unit, signal transmission unit, etc., along with circuit configuration examples.

Reference Design

E3D SiC MOSFET Module Gate Driver
A gate driver for SiC MOSFET modules used in industrial and railway inverter/converter applications. Compatible with Toshiba's E3D-package SiC MOSFET modules, including the MG250YD2YMS3. Design resources such as schematics, BOMs, PCB layouts, together with guidance on design considerations, operation, and circuit tuning, help accelerate the development of SiC module gate drivers.
iXPLV® SiC MOSFET Module Gate Driver
A gate driver for SiC MOSFET modules used in industrial and railway inverter/converter applications. Compatible with Toshiba's iXPLV-package SiC MOSFET modules, including the MG800FXF2YMS3. Design resources such as schematics, BOMs, PCB layouts, together with guidance on design considerations, operation, and circuit tuning, help accelerate the development of SiC module gate drivers.
This is a picture of Gate Drive for SiC MOSFET Module.
Gate Drive for SiC MOSFET Module
In recent years, SiC MOSFET modules have increasingly replaced conventional Si power devices in power converters, such as industrial motor drives and railway traction inverters, to reduce size and power loss.This gate driver is designed to drive such modules safely and includes multiple protection functions. It uses the pre-driver coupler TLP5231 together with external buffer MOSFETs, enabling large gate-drive current while providing isolation for high-current/high-voltage SiC MOSFET modules. The design offers a two-channel configuration (high-side and low-side) on a compact 62 mm × 100 mm board that can be integrated into our Dual MOSFET modules.We also provide key design considerations, usage and adjustment guidance for each circuit block, along with circuit diagrams and PCB pattern information to support your design work. Note: new designs using 2SC6026MFV are Not Recommended for New Design (NRND) as of April 26.

문의

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의

Queries about purchasing, sampling and IC reliability

재고 확인 및 구매

keyword:

Disclaimer for External Link
Through this website you are able to proceed to the website of our distributors ("Third Party Website") which is not under the control of Toshiba Corporation and its subsidiaries and affiliates (collectively "Toshiba"). The Third Party Website is made available to you as a convenience only and you agree to use the Third Party Website at your own risk. The link of the Third Party Website does not necessarily imply a recommendation or an endorsement by Toshiba of the Third Party Website. Please be aware that Toshiba is not responsible for any transaction done through the Third Party Website, and such transactions shall be subject to terms and conditions which may be provided in the Third Party Website.
A new window will open