TA79L008P

EOL announced

Series regulator (Three-terminal voltage regulator)

Description

Feature Low current output
Protection Functions Current limiting / Thermal shutdown
Polarity Negative
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name LSTM
Pins 3
Mounting Through Hole
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>(Note1)(Note2)

Download from UltraLibrarian® in your desired CAD format
(Note1)(Note2)

(Note1)

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

(Note2)

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Output Current (Max) IOUT 150 mA
Power Dissipation PD 0.8 W
Input Voltage VIN -35 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Output Voltage Tolerance (ABSMax) accuracy(VOUT) Tj=25℃ +/-4 %
Bias Current (Typ.) IB - 3.1 mA
Dropout Voltage (Typ.) VD IOUT=0.04A 1.7 V
Output Voltage (Typ.) VOUT - -8 V

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의

Notes

back to list
A new window will open