Application | Consumer equipment / General purpose power supply |
---|---|
Feature | Wide range input voltage / Low output noise voltage |
Output Type | Fixed Output |
Overcurrent protection | Y |
Thermal shutdown | Y |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | SOT-353F (UFV) |
---|---|
Package Image |
![]() |
Package Code | SOT-353F |
Pins | 5 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.0×2.1×0.7 |
Package Dimensions | 보기 |
Land pattern dimensions | 보기 |
Ultra Librarian® CAD model (Symbol, Footprint and 3D model) |
![]() Download from UltraLibrarian® in your desired CAD format |
SamacSys CAD model (Symbol, Footprint and 3D model) |
Download from SamacSys |
Please refer to the link destination to check the detailed size.
(Note1) |
Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®. |
(Note2) |
SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys. |
(Note3) |
Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website. |
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Input Voltage | VIN | 15 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Operating Output Current (Max) | IOUT | - | 200 | mA |
Operating Input Voltage * | VIN | - | 2.4 to 15 | V |
Output Voltage (Typ.) | VOUT | - | 1.6 | V |
Output Voltage Lineup | VOUT | - | 1.5 to 5.0 | V |
Quiescent Current (Typ.) * | IB(ON) | IOUT=0mA | 170 | μA |
Ripple Rejection Ratio (Typ.) * | R.R. | f=1kHz | 70 | dB |
Output Noise Voltage (Typ.) * | VNO | - | 30 | μVrms |
Operating Temperature | Topr | - | -40 to 85 | ℃ |
Output Capacitance | COUT | - | ≥10 | μF |
*: Representative value, Please refer to the datasheet for details.