TCV7105F

EOL announced

DC/DC down converter

Description

Feature Synchronous rectifier/high efficiency / Internal phase compensation / Adjustable soft start time
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SOP Advance (HSON8-P)
Pins 8
Mounting Surface Mount

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Output Current (Max) IOUT - 2.5 A
Operating Voltage (Max) VIN(opr) - 5.5 V
Operating Voltage (Min) VIN(opr) - 2.7 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의

Notes

back to list
A new window will open