Description

Application Scope Switching Voltage Regulators
Polarity N-ch
Generation π-MOSⅦ
Internal Connection Single
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name DPAK
Package Image Toshiba TK4P55D Power MOSFET (N-ch 500V<VDSS≤700V) product DPAK package image
Pins 3
Mounting Surface Mount
Width×Length×Height
(mm)
6.6×10.0×2.3
Package Dimensions 보기
Land pattern dimensions 보기
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>(Note1)(Note3)

Download from UltraLibrarian® in your desired CAD format
(Note1)(Note3)

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>(Note2)(Note3)

Download from SamacSys
(Note2)(Note3)

 Please refer to the link destination to check the detailed size.

(Note1)

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

(Note2)

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

(Note3)

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain-Source voltage VDSS 550 V
Gate-Source voltage VGSS +/-30 V
Drain current ID 4.0 A
Power Dissipation PD 80 W

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Gate threshold voltage (Max) Vth - 4.4 V
Gate threshold voltage (Min) Vth - 2.4 V
Drain-Source on-resistance (Max) RDS(ON) |VGS|=10V 1.88 Ω
Input capacitance (Typ.) Ciss - 490 pF
Total gate charge (Typ.) Qg VGS=10V 11 nC
Reverse recovery time (Typ.) trr - 900 ns
Reverse recovery charge (Typ.) Qrr - 5000 nC
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Oct,2024

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의

Notes

back to list
A new window will open