TLP350H

Photocoupler (photo-IC output)

Description

Feature 2.5A peak current / High temperature 125 degC operation
Application Scope Inverter / PV inverter / Induction cooktop
Function IGBT driver
Number of Circuits 1
RoHS Compatible Product(s) (#) Available
Safety Standard Approved : UL 1577 / cUL (CSA Component Acceptance Service No. 5A) / EN 60747-5-5 (VDE) / EN IEC 62368-1 (VDE) / GB 4943.1-2022 (CQC)

*Download Online Certification of Safety Standard(UL 1577)
*Download Online Certification of Safety Standard(cUL)

Package Information

Toshiba Package Name DIP8
Package Image Toshiba TLP350H Photocoupler (photo-IC output) product DIP8 package image
Pins 8
Mounting Through Hole/Surface Mount
Width×Length×Height
(mm)
9.66×7.62×3.65
Package Dimensions 보기
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>(Note1)(Note3)

Download from UltraLibrarian® in your desired CAD format
(Note1)(Note3)

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>(Note2)(Note3)

Download from SamacSys
(Note2)(Note3)

 Please refer to the link destination to check the detailed size.

(Note1)

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

(Note2)

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

(Note3)

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Supply Voltage VCC 35 V
Operating Temperature Topr -40 to 125

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Pulse width distortion |tpHL-tpLH| - 350 ns
Isolation voltage BVS t=60sec 3750 Vrms
Common mode transient immunity CMH / CML - +/-20 kV/μs
ICC (Max) ICC - 3 mA
threshold input current(L/H) IFLH - 5 mA
Output Current Iout (peak) (Max) IOP - +/-2.5 A
Propagation delay time (H/L)(Max) tpHL - 500 ns
Propagation delay time (L/H)(Max) tpLH - 500 ns
Supply Voltage(under Recommended Operating Conditions)(Max) VCC - 30 V
Supply Voltage(under Recommended Operating Conditions)(Min) VCC - 15 V
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Jan,2018

Dec,2025

Dec,2025

Dec,2025

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS
TLP350H(F) 50 Yes

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의

Notes

back to list

Do you want to add this page to your favorites?

Do you want to remove this page from your favorites?

Membership registration required
A new window will open