TPD2005F

EOL announced

Intelligent power device 60V (High side switch)

Description

Application Scope Motor drivers / Solenoid drivers / Lamp drivers
Input / Output H/H
Input / Output (Q1) H/H
Input / Output (Q2) H/H
Number of Circuits 8
Protection Functions Overcurrent / Thermal shutdown
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SSOP24
Package Image Toshiba TPD2005F Intelligent power device 60V (High side switch) product SSOP24 package image
Pins 24
Mounting Surface Mount
Width×Length×Height
(mm)
13.5×8.0×1.5
Package Dimensions 보기

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Output Current IO 1.0 A
Power Dissipation PD 1.2 W
Junction temperature Tj 150
Operating Temperature (Max) Topr 85
Operating Temperature (Min) Topr -40
Input Voltage (Max) VIN 7 V
Input Voltage (Min) VIN -0.5 V
Power Supply Voltage (Max) VDD 45 V
Drain-Source voltage VDS 60 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Over current detection (Min) IOC - 1.0 A
ON Resistance (Max) RDS(ON) - 1.2 Ω
Operating Supply Voltage (Max) VDD(opr) - 40 V
Operating Supply Voltage (Min) VDD(opr) - 8 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의

Notes

back to list
A new window will open