Fast load transient response performance

Fast load transient response (Output current: 0mA→500mA→0mA)

The load transient response performance is defined as the response performance to a sudden change in the load current. For its LDO regulators, Toshiba has improved the bandwidth of the built-in feedback circuits and optimized the power MOSFET for switches, resulting in faster response performance compared with other companies’ products.

Toshiba's 1.5A LDO TCR15AG12 has an ultra-fast load transient response that is approximately one-third that of competitors’ products, as assessed under the same conditions as competitors. This load transient response is achieved by using circuit technology that adjusts the speed of the feedback loop with an optimal balance with low dropout characteristics. The high-speed load transient response is a feature not only of this product but also of other Toshiba products.

Fast load transient response LDO regulators

문의

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의

Queries about purchasing, sampling and IC reliability

재고 확인 및 구매

keyword:

Disclaimer for External Link
Through this website you are able to proceed to the website of our distributors ("Third Party Website") which is not under the control of Toshiba Corporation and its subsidiaries and affiliates (collectively "Toshiba"). The Third Party Website is made available to you as a convenience only and you agree to use the Third Party Website at your own risk. The link of the Third Party Website does not necessarily imply a recommendation or an endorsement by Toshiba of the Third Party Website. Please be aware that Toshiba is not responsible for any transaction done through the Third Party Website, and such transactions shall be subject to terms and conditions which may be provided in the Third Party Website.