IoT Sensor

Solution Proposal

These documents explain the key points of recommended semiconductor products and their features. Please use them for product selection.

Name

Overall block diagram

Overall block diagram example

Sub block diagram

AC-DC flyback power supply
Example of flyback type AC-DC converter circuit
Application / IoT Sensor
AC-DC forward power supply
Example of forward type AC-DC converter circuit
Application / IoT Sensor
Gas detection circuit
Example of gas detection circuit for measuring degree of air pollution
Application / IoT Sensor
Microphone amplifier circuit
Example of microphone circuit for voice recognition
Application / IoT Sensor
Temperature detection circuit
Example of temperature detection circuit using an NTC thermistor
Application / IoT Sensor
Humidity detection circuit
Example of humidity detection circuit using a resistive humidity sensor
Application / IoT Sensor
Ambient light detection circuit
Example of the ambient light detection circuit using a photodiode
Application / IoT Sensor
LED drive circuit
Example of LED drive circuit for operation status display
Application / IoT Sensor
Main control section
Example of main control section
Application / IoT Sensor

Documents

Name Date

Reference Design

PCB photo example of Power multiplexer circuit
Power multiplexer circuit
In this reference design, a Power multiplexer circuit with 2 input and 1 output is implemented on a small PCB. MOSFET gate driver ICs, eFuse ICs, zener diodes and small package MOSFETs selected from Toshiba's diverse lineup are used create ideal diode like characteristics with BBM and MBB switching.
Power multiplexer circuit / 2 input and 1 output
Power supply circuit example of LDO regulator TCR3UG series application for power supply of IoT devices.
LDO Regulator TCR3UG Series Application for Power Supply of IoT Devices
This reference design provides document with low consumption current, PSRR, and dynamic response.The LDO has small package, low consumed power, and fast load transient response.
LDO Regulator / TCR3UG
Power supply circuit example of LDO regulator TCR15AG (fixed output voltage type) application & circuit.
LDO Regulator TCR15AG (fixed output voltage type) Application & Circuit
This reference design provides document with PSRR, dynamic response and controlling output voltage.The LDO has very small package and fixed output voltage for consumer application.
LDORegulator / TCR15AG
Power supply circuit example of LDO regulator TCR15AGADJ application & circuit.
LDO Regulator TCR15AGADJ Application & Circuit
This reference design provides document with PSRR, dynamic response and controlling output voltage. The LDO has very small package and adjustable output for consumer application.
LDO Regulator / Design / Support / Reference Design Center

Video

Simulation Model , 2D/3D data

문의

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의