This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
3글자 이상 입력하세요. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
3글자 이상 입력하세요.
The thermal shutdown temperature is detected by monitoring the forward voltage (VF) of a temperature-sensing diode on a chip.
The forward voltage of the diode has a temperature coefficient of roughly -2 mV/°C. The forward voltage of the temperature-sensing diode is compared with the internal reference voltage, and when the forward voltage falls below the reference voltage because of an increase in temperature, the thermal shutdown threshold is tripped to protect the IPD from excessive temperature.