High-current (high-capacity) photorelay

mechanical relay replacement

Toshiba offers a wide range of photorelays in terms of current, voltage, and packaging. For this purpose, we can select the most suitable products for various applications depending on the printed circuit board and the set.

High-current (Capacity) photorelay

We are expanding our lineup to cover the requirements of diverse applications. (Max ION 5 A, Max VOFF 600 V) 

By replacing mechanical relays with photorelays, the mounting area can be reduced. Products with a current rating of maximum 5 A and a blocking withstand voltage of maximum 600 V have been prepared and can be used in a wide range of applications.

High-current (high-capacity) Photorelays

Related information

문의

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의

Queries about purchasing, sampling and IC reliability

재고 확인 및 구매

keyword:

Disclaimer for External Link
Through this website you are able to proceed to the website of our distributors ("Third Party Website") which is not under the control of Toshiba Corporation and its subsidiaries and affiliates (collectively "Toshiba"). The Third Party Website is made available to you as a convenience only and you agree to use the Third Party Website at your own risk. The link of the Third Party Website does not necessarily imply a recommendation or an endorsement by Toshiba of the Third Party Website. Please be aware that Toshiba is not responsible for any transaction done through the Third Party Website, and such transactions shall be subject to terms and conditions which may be provided in the Third Party Website.
A new window will open