This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
3글자 이상 입력하세요. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
3글자 이상 입력하세요.
Toshiba offers a wide range of photorelays in terms of current, voltage, and packaging. For this purpose, we can select the most suitable products for various applications depending on the printed circuit board and the set.
High-current (Capacity) photorelay
We are expanding our lineup to cover the requirements of diverse applications. (Max ION 5 A, Max VOFF 600 V)
By replacing mechanical relays with photorelays, the mounting area can be reduced. Products with a current rating of maximum 5 A and a blocking withstand voltage of maximum 600 V have been prepared and can be used in a wide range of applications.
재고 확인 및 구매
3글자 이상 입력하세요.