I/O Expander ICs

I/O Expander can easily expand the functions such as GPIOs, Keypads, LED controls and timers to the exsiting systems.

Lineup

Part Number
Package Dimensions

Features Up to 24 GPIO pins; on-chip RC oscillation Up to 24 GPIO pins; on-chip RC oscillation
Power Suppy 1.62-3.6 V 1.62-3.6 V
Package BGA
3.5×3.5mm
(36 pins)
QFP
10.0×10.0mm
(44 pins)
Status Mass Production Mass Production

Product feature

I/O Expander Example
I/O Expander Example
  • Low-power operation
  • I2C interface; Max. 8×12 key matrix; PWM timer; general-purpose I/O pins (GPIO)
  • Up to 24 general-purpose I/O pins

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs
A new window will open