TX03 Series

Arm® Cortex®-M3 Core Based Microcontrollers Suitable for a Broad Range of Applications

TX03 Series Features

Lineup

  3-V applications 3-V applications 5-V applications

M310
Group

M330
Group

M340
Group

M360
Group

M370
Group

M380
Group

Programmable motor driver      
Vector Engine (VE)          
PSC (i)          
Op amp/Comparator        
CEC (ii)        
Remote Control preprocessor      
I2S (Inter-IC Sound)            
USB          
EtherMAC          
CAN          
High-resolution PPG
         
Multi purpose timer
       
External bus interface        
Oscillation frequency detector (OFD)    
ΔΣAD Converter        

(i) PSC: Programmable Servo/Sequence Controller
(ii) CEC: Consumer Electronic Control
There are microcontrollers that do not contain some of the peripherals shown. For details, see appropriate datasheets.

M310 Group

Features

  • Four on-chip 24-bit ΔΣAD Converters
  • Low-noise variable-gain amplifiers inserted in each AD conversion channel
  • On-chip temperature sensors for various temperature-based corrections

Product List

Applications

  • Smart meters
  • Various measuring instruments

Tool & Software

M330 Group

Features

  • High-performance Arm Cortex-M3 core: 40-MHz operation (max)
  • Toshiba-original low-power consumption NANO FLASH™ memory: Fast programming
  • Various serial interfaces
  • CEC interface and remote control signal preprocessor that remain active even in SLEEP mode
  • High-speed, high-accuracy 10-bit AD converter (1.15-µs conversion time @40 MHz)
  • Real-time clock (RTC)

Product List

Applications

  • Digital TVs
  • Harddisk recorders
  • Projectors
  • Blu-ray players
  • Set-top boxes
  • AV systems
  • Home appliances
  • Factory equipment
  • Office equipment

Tool & Software

Functions

Remote Control Signal Processor (RMC)

M340 Group

Features

  • High-performance Arm Cortex-M3 core: 54-MHz operation (max)
  • Zero-wait flash memory with a capacity of up to 1 MB
  • Up to 4 programmable servo/sequence controller (PSC) units
    (Suitable for servo computation, motor control and communication sequencing for camera shake compensation)
  • High-resolution PPG (programmable phase difference of up to ± 90°): 200 MHz (max)
  • High-speed, high-accuracy 12-bit AD converter; 10-bit DA converter
  • Various timers and serial interfaces
  • 2-phase pulse counter
  • On-chip sensor amplifier and high-side switch (H-SW) for motor drive (TMPM342, TMPM343)
  • Small package

Product List

Applications

  • Surveillance cameras
  • Digital video cameras
  • Digital still cameras
  • Camera lens

Tool & Software

Functions

PSC ( Programmable Servo / Sequence controller )
High-Resolution PPG Outputs

M360 Group

Features

  • High-performance Arm Cortex-M3 core: 80-MHz operation (max)
  • Large-capacity embedded Flash ROM fabricated using Toshiba-original NANO FLASH™ technology
  • Various serial interfaces (up to 18 channels)
  • USB, USB Embedded Host, CAN and EtherMAC controllers suitable for multi-connection systems
  • External bus interface that can be connected to SoCs and external extended memory
  • Multi-purpose timers capable of controlling various motors and IGBTs
  • CEC interface and remote control signal preprocessor that remain active even in SLEEP mode
  • Oscillation frequency detection (OFD)
  • Small package

Product List

Applications

  • Printers
  • AV systems
  • Digital equipment
  • PC peripherals
  • Industrial equipment
  • Networking equipment
  • Office equipment

Tool & Software

Functions

USB (Universal Serial Bus)
Remote Control Signal Processor (RMC)
OFD (Oscillation Frequency Detector)
Multi Purpose Timer (MPT)
EtherMAC (Ethernet Media Access Control)
CAN (Controller Area Network)

M370 Group

Features

  • High-per formance Arm Cortex-M3 core: 80-MHz operation (max)
  • Toshiba-original NANO FLASH™ memory: Fast programming
  • Toshiba-original Vector Engine (VE) that implements part of motor vector control as hardware
  • Various analog circuits *(comparators, op amps) *TMPM370,etc.
  • 12-bit AD converter
  • Oscillation frequency detection (OFD); compliant with the IEC 60730 standard
  • Single 5-V power supply
  • Small package (SSOP30)   Note: TMPM375FSDMG

Product List

Applications

  • Washing machines
  • Air conditioners
  • Refrigerators
  • Heat pumps
  • Pumps, compressors, air blowers
  • Other rotating devices

Tool & Software

Functions

Vector Engines
OFD (Oscillation Frequency Detector)

M380 Group

Features

  • High-performance Arm Cortex-M3 core: 40-MHz operation (max)
  • Toshiba-original NANO FLASH™ memory: Fast programming
  • Multi-purpose timers (IGBT and motor control modes) : TMPM380,TMPM384
  • Various serial interfaces
  • AD converter with data monitoring function
  • Oscillation frequency detection (OFD); compliant with the IEC 60730 standard
  • High-speed oscillator; power-on reset; voltage detection circuit
  • Single 5-V power supply

Product List

Applications

  • Washing machines
  • Air conditioners
  • Refrigerators
  • Heat pumps
  • Pumps, compressors,air blowers
  • Other rotating devices

Tool & Software

Functions

Remote Control Signal Processor (RMC)
OFD (Oscillation Frequency Detector)
Multi Purpose Timer (MPT)

Reference Design

DC 300 V Input BLDC Motor Sensorless Control Circuit using TPD4164K
DC 300 V Input BLDC Motor Sensorless Control Circuit Using TPD4164K
This reference design provides design guide, data and other contents of DC 300 V Input BLDC Motor Sensorless Control Circuit using Intelligent Power IC. It achieves vector control with the MCU designed for Motor control.
DC 300 V Input BLDC Motor Sensorless Control Circuit using TPD4164F
DC 300 V Input BLDC Motor Sensorless Control Circuit using TPD4164F
This reference design provides design guide, data and other contents of DC 300 V Input BLDC Motor Sensorless Control Circuit using Intelligent Power IC. It achieves vector control with the MCU designed for Motor control.
DC 300 V Input BLDC Motor Sensorless Control Circuit using TPD4204F
DC 300 V Input BLDC Motor Sensorless Control Circuit using TPD4204F
This reference design provides design guide, data and other contents of DC 300 V Input BLDC Motor Sensorless Control Circuit using Intelligent Power Device. It achieves vector control with the MCU designed for Motor control.

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Queries about purchasing, sampling and IC reliability

Stock Check & Purchase

keyword:

Click this link to check inventory of TOSHIBA parts available at those distributors of Toshiba America Electronic Components, Inc. ("TAEC") who participate in netCOMPONENTS electronic components sourcing database. Please note that TAEC is providing this link solely as a convenience. All quantities listed in inventory are subject to change and information provided in this page does not guarantee availability of product(s), please check with Distributor before relying on the quantities listed. In order to guarantee availability you must place an order with one of Toshiba’s distributors.

* Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.
* Other company names, product names, and service names may be trademarks of their respective companies.

A new window will open