Semiconductor

  • 01
  • 02
  • 03
  • 04
  • 05

Motor Control and Driver Circuit Library

Added two designs, for DC 24 V/20 A and 10 A class 3-phase motor drive circuits for consumer battery-powered applications.

Learn more

Switched Mode Power Supply Library

Added two designs, for 24 V input flyback type of 5 V output and 12 V output targeting industrial equipment.

Learn more

Simple Over Temperature Detection Solution for Your Electronic Devices

Thermoflagger™ in combination with PTC thermistors helps to configure a simple over temperature detection solution and saves power.

Learn more
* Thermoflagger™ is a trademark of Toshiba Electronic Devices & Storage Corporation.
* Other company names, product names, and service names may be trademarks of their respective companies.

Toshiba GaN Power device balances performance and ease of use

The energy conservation is attracting attention toward the realization of a carbon-free society, on the other hand, the demand for electric power continues to escalate. The need for highly efficient and compact electric power conversion systems increases rapidly. Not only improving the performance of Si power semiconductors, but also compound power semiconductors is introduced.

Learn more

Next-generation power electronics opened up by Toshiba SiC devices

Toshiba advances SiC technologies for next-generation power electronics, and contributes to energy-saving society.

Learn more

Applications

Toshiba focuses on contributing to the electrification of automobiles and leverage our cutting-edge semiconductor technology to provide a wide range of semiconductor products, including analog, connectivity, discrete, logic and power management.
Toshiba offers a wide range of semiconductor products, including analog, connectivity, discrete, logic and power management that comply with standards for industrial equipment and improve environmental resistance for industrial equipment.
Toshiba provides a wide range of semiconductor products, including analog, connectivity, discrete, logic and power management, that contribute to miniaturization, power saving and a reduction in the number of parts by increasing functionality for consumer/personal devices.

Topics

Design & Development

Reference Design Center

We provide reference designs that support device selection and optimal circuit solutions for highly efficient development and design approaches. Not only schematics as reference circuit but also PCB pattern data, Gerber data, and sample software as reference design are available for quick advancement of equipment designs. We hope these reference designs can be used as a base for new designs and support turn-key development which helps in reducing labor.

Device Selection Tool 

Highly Convenient Device Selection Tool.
Simple interface to download simulation circuit based on required specification.

Switched Mode Power Supply Library
Device Selection Tool Power MOSFET Circuit. You can select and download various basic topologies of a power supply unit based on your actual requirements in order to verify the behavior of MOSFETs with your simulation environment. 
Motor Control and Driver Circuit Library
Device Selection Tool for Motor Control and Driver Circuit. You can select and download various basic topologies of motor driver such as three-phase inverter circuit based on your actual requirements in order to verify the behavior of MOSFETs and another devices for your simulation environment. 
Our semiconductor and storage products will always be a driving force to change the world

Other Contents

Contact us

Contact us

Frequently Asked Questions

FAQs
A new window will open