※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
Knowledge
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Not Recommended for New Design
TXZ3
| Description |
TMPM3H group products contained 32 KB to 128 KB of code Flash memory, and 8 KB to 32 KB of data Flash memory, and it developed the package of 32 pins to 100 pins. This microcontroller can use for a home appliance, OA, housing equipment, AV equipment, motor control and industrial apparatus, etc. |
|---|---|
| RoHS Compatible Product(s) (#) | Please contact us. |
| Dry Packed Products | Available |
Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.
Flash memory uses SuperFlash® technology licensed from Silicon Storage Technology (SST), Inc. SuperFlash® is a registered trademark of SST, Inc.
| Toshiba Package Name | P-VQFN48-0606-0.40-003 |
|---|---|
| Pins | 48 |
| Mounting | Surface Mount |
| Property | Value | Unit |
|---|---|---|
| Group Name | M3H | - |
| Number of bits | 32 | bit |
| ROM size | 64 | Kbyte |
| ROM type | Flash | - |
| Data flash | 16 | Kbyte |
| RAM size | 10 | Kbyte |
| Internal data bus width | 32 | bit |
| Interrupt function | 88 | - |
| Number of External interrupt pins | 7 | pins |
| Number of I/O ports | 40 | port |
| DMA controllers | 30 | ch |
| UART | 3 | ch |
| I2C | 2 | ch |
| TSPI | 2 | ch |
| 3-phase PWM output | 1 | ch |
| A/D converters(12bit) | 8 | ch |
| D/A converters(8bit) | 1 | ch |
| 32bit timer/counter(32bit mode) | 6 | ch |
| 32bit timer/counter(16bit mode) | 12 | ch |
| RTC | 1 | ch |
| watchdog timer | Available | - |
| Power-on reset circuit | Available | - |
| Voltage detecting circuit | Available | - |
| Oscillation frequency detector | Available | - |
| Standby function | IDLE / STOP1 / STOP2 | - |
| On-chip debug function | Available | - |
| trace func | Available | - |
| JTAG (Boundary-Scan) | Available | - |
| Clock output | 1 | ch |
| Remote_control receiving circuit | 1 | ch |
| incremental encoder input | 1 | ch |
| Internal High speed Oscillator(IHOSC) | Available | - |
| Storage temperature | -55 to 125 | ℃ |
| Supply Voltage (V) |
Operation Frequency (MHz) |
Operating Temp (degC) |
Minimum instruction execution time (µsec) |
|---|---|---|---|
| 2.7 to 5.5 | 1 to 40 | -40 to 85 | 0.025 |
Contact us
Contact usFrequently Asked Questions
FAQs