Photorelays (MOSFET Output)

Photorelays are a type of photocouplers consisting of an LED optically coupled with a MOSFET. Photorelays offer many advantages over mechanical relays such as long service life, low-current drive and fast response. Photorelays are widely used for contact switching in semiconductor test systems, security systems, etc. Toshiba offers low RON, low COFF photorelays in ultra-small VSON/S-VSON packages for semiconductor test system applications, and general-purpose photorelays in various packages featuring high current and high off-state voltage.

Lineup

You can narrow down the search for applicable products by selecting specifications.

VOFF (Max) (V)
-
ION (Max) (A)
-
RON (Max) (Ω)
-
COFF (Typ.) (pF)
-
Package name (Toshiba)
Category
Results:

You can narrow down your search for applicable products by package type or number of pins.

unit:

All package dimensions are guaranteed in millimeters as mentioned on datasheet. Package dimension in inches is round to 2 significant digits converted with 1mm=0.0393701inch.

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Contact (Mechanical Relay) and Contactless (Semiconductor Relay)
What is a photorelay?
Relays are electrically operated switches and can be broadly classified into contact (mechanical) and contactless (semiconductor) types. Photorelays are semiconductor relays consisting of an LED optically coupled to a MOSFET and are used mainly as signal relay replacements. Having no movable contacts, photorelays are known to have better long-term reliability than mechanical relays.

Documents

Technical topics

Applications

Smart Plug
Such as AC isolation, high efficiency and miniaturization are important in designing smart plug. Toshiba provides information on a wide range of semiconductor products suitable for AC switch units, power supply units, wireless and key switch units, etc., along with circuit configuration examples.
Inverter/Servo
Such as low power consumption, miniaturization and robust operation are important in designing inverter/servo. Toshiba provides information on a wide range of semiconductor products suitable for power supply unit, motor driving circuit units, signal transmission units, etc., along with circuit configuration examples.
Human Sensor
Such as low power consumption, miniaturization and robust operation are important in designing human sensor. Toshiba provides information on a wide range of semiconductor products suitable for power supply unit, sensor signal input unit, alarm output unit, etc., along with circuit configuration examples.

Simulation

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Queries about purchasing, sampling and IC reliability

Stock Check & Purchase

keyword:

Disclaimer for External Link
Through this website you are able to proceed to the website of our distributors ("Third Party Website") which is not under the control of Toshiba Corporation and its subsidiaries and affiliates (collectively "Toshiba"). The Third Party Website is made available to you as a convenience only and you agree to use the Third Party Website at your own risk. The link of the Third Party Website does not necessarily imply a recommendation or an endorsement by Toshiba of the Third Party Website. Please be aware that Toshiba is not responsible for any transaction done through the Third Party Website, and such transactions shall be subject to terms and conditions which may be provided in the Third Party Website.
A new window will open