This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Toshiba Electronic Devices & Storage Corporation ("Toshiba") has launched “TLP3640A,” a photorelay for factory automation (FA), building automation (BA), and other industrial equipment. Volume shipments start today.
In factory automation and building automation, switches are used to turn on and off other externally connected equipment. The typical used switches are mechanical relays. However, mechanical relays, which control metal contacts through electromagnetic force generated by a coil, have problems such as highly power consumption, wear of metal contacts and noise caused by driving.
Replacing mechanical relays with photorelays can solve these problems. A photorelay is an optical isolator that has an LED on the input side and a MOSFET with gate-driving elements (photodiode arrays) on the output side. The coil and metal contacts of mechanical relays correspond to the same role as the LED and MOSFET of photorelays, respectively. Therefore, photorelays work in the same way as mechanical relays.
The photorelays have the following features.
The new product, TLP3640A uses Toshiba's proprietary chip-on-chip technology[1] developed in small photorelays and allows an ON-state current rating of 1A and OFF-state output terminal voltage rating of 60V in the SO4 package smaller than Toshiba’s existing product, TLP3122A[2]. In addition, the switching speed has been increased and the operating temperature range has been extended. With these features, TLP3640A helps high-density mounting of relays on various industrial equipment, high-speed operation of equipment, and flexibility in design.
Notes:
[1] 3D integration technology with vertical chip stacking
[2] 4pin SO6 package. ON-state current rating of 1.4A, OFF-state output terminal voltage rating of 60V
As various industrial equipment is required to reduce the size of circuit boards, switches also require small packages that allow high-density mounting.
TLP3640A has a photodiode array chip and a MOSFET chip in a stacked configuration by using Toshiba's proprietary chip-on-chip technology. This allows Toshiba’s first product of photorelay in SO4 packages. The mounting area of TLP3640A is reduced by 70% compared to the mechanical relays (small signal relays) and reduced by 30% compared to Toshiba’s existing product, TLP3122A.
The new product’s package is a small SO4 package, and despite being 30% smaller in area compared to Toshiba’s existing product TLP3122A, it offers ON-state current rating of 1A by optimizing the internal structure design. This contributes to improving the design margin.
For example, when the required on-current for the product is less than 1A, the number of units per area for Toshiba’s existing product TLP3122A would be three units (width 3.7mm×3=11.1mm), whereas the new product would be four units (width 2.6mm×4=10.4mm), allowing for more products to be placed.
Relay switches used in the interfaces of various industrial equipment may require faster operation. Some small signal relays have a few milliseconds of contact switching times. The new product, TLP3640A features a turn-on time/turn-off time of up to 0.5ms/0.2ms maximum by improving the characteristics of LED and photodiode arrays, enabling faster switching than Toshiba’s existing product TLP3122A[3]. The new product is suitable for analog interface sections in programmable logic controllers and gain switches in measuring instruments, in which high-speed operation is required.
Note:
[3] The turn-on time/turn-off time of TLP3122A is 3ms/1ms maximum.
As equipment becomes smaller, thermal designs and component selection may become more difficult. While general small signal relays and Toshiba’s existing product TLP3122 have a maximum operating temperature rating of 85°C, the new TLP3640A features 110°C by optimizing its internal structure. This helps operate in high-temperature environments required for FA equipment and industrial robots.
(Unless otherwise specified, Ta=25°C)
Part number |
||||
|---|---|---|---|---|
Data sheet |
PDF: 610KB | |||
Package |
Toshiba package name |
|||
Size (mm) |
2.6×7.0 (typ.), t=2.2 (max) |
|||
Contact type |
1a (Normally open) |
|||
Absolute maximum ratings |
OFF-state output terminal voltage VOFF (V) |
60 |
||
ON-state current ION (A) |
1 |
|||
ON-state current (pulsed) IONP (A) |
3 |
|||
Operating temperature Topr (°C) |
-40 to 110 |
|||
Coupled electrical characteristics |
ON-state resistance RON (Ω) |
Typ. |
0.14 |
|
Max |
0.3 |
|||
Electrical characteristic |
Output capacitance (output side) COFF (pF) |
Typ. |
95 |
|
Switching characteristics |
Turn-on time tON (ms) |
RL=200Ω, VDD=20V, IF=5mA |
Max |
0.5 |
Turn-off time tOFF (ms) |
0.2 |
|||
Isolation characteristic |
Isolation voltage BVS (Vrms) |
Min |
3750 |
|
Sample check & availability |
![]() |
|||
Product information
Technical Article
Application Notes
Application
Package
Stock Check & Purchase
require 3 characters or more.
* Company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.