This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Clicking on product's category allows you to see Isolators/Solid State Relays Part Naming Conventions.
1. TLP means photocoupler.
2. The first digit indicates the package type as shown below.
| Number | Package and Breakdown voltage |
|---|---|
| 1 | SOP |
| 2 | SOP / SOP16 / DIP (2500 Vrms/5000 Vrms) |
| 3 | DIP (5000 Vrms) |
| 4 | DIP4 (5000 Vrms) |
| 5 | DIP (2500 Vrms) |
| 6 | DIP (5000 Vrms) |
| 7 | DIP (4000 Vrms) |
3. Output style
This section expresses output style.
4. Suffix
Withstand voltage level, etc.
Details are as follows.
(a) Photorelay
(b) Triac output, Thyristor output
(Note 1)
All of our photocouplers comply with UL standards. And as for standards other than UL, the situations are different between each product. For details, see the Toshiba product catalog or other appropriate document.
(Note 2)
For those parts which do not follow the numbering scheme shown above, see the appropriate datasheet or contact us using the Inquiry Sheet.
1. TLP means photocoupler.
2. The first digit indicates the product category as shown below.
| Number | Product Category |
|---|---|
| 2 | IC output (logic, IPM drivers) |
| 3 | Photorelay (1-form-A) / Triac output / Photo voltaic output |
| 4 | Photorelay (except 1-form-A) |
| 5 | IC output (Power device driver) |
3. If the first digit is 3 or 4, the second digit indicates the subcategory as shown below.
| Number | Product Category, etc. |
|---|---|
| 0 | Triac output (Standard type) |
| 1 | Photorelay SOP |
| 2 | Photorelay SSOP |
| 3 | Photorelay USOP |
| 4 | Photorelay VSON |
| 5 | Photorelay DIP |
| 7 |
Triac output (High noise immunity) |
| 9 | Photo voltaic output |
If the first digit is 2, 5 or 7, the second digit indicates the package type as shown below.
| Number | Package |
|---|---|
| 0 | SO4 / MFSOP6 |
| 1 | SO8 (Dual ch.) |
| 2 | ― |
| 3 | SO6 package |
| 4 | SO8 (Single ch.) |
| 6 | DIP8 (Dual ch.) |
| 7 |
SDIP6 |
| 8 | ― |
| 9 | DIP8 (Single ch.) |
4. Part Number
(a) If the second digit of a triac-output photocoupler is 0 or 7, the next two digits indicates the following.
(b) If the second digit of a photorelay* is 1 to 4, the next two digits indicates the following.
* If the second digit of a photorelay is 5, the next two digits indicates the following.
(c) If the second digit of a photovoltaic-output photocoupler is 9, the next two digits indicates the following.
(Note 1)
All of our photocouplers comply with UL standards. And as for standards other than UL, the situations are different between each product. For details, see the Toshiba product catalog or other appropriate document.
(Note 2)
For those parts which do not follow the numbering scheme shown above, see the appropriate datasheet or contact us using the Inquiry Sheet.
1. DC means digital isolators.
2. Product Category
| Symbol | Product Category |
|---|---|
| L | Logic output |
| M | Logic output - Automotive |
3. Data Rate
| No. | Data rate(Mbps) |
|---|---|
| 1 | up to 1 |
| 2 | up to 10 |
| 3 | up to 50 |
| 4 | up to 100 |
| 5 | up to 200 |
Note) If the maximum data rate of the product is 150Mbps, this item will be 5.
Just because this item is 5 does not mean that the maximum data rate of the product is 200Mbps.
4. Total number of Channels (Forward direction, Reverse direction total)
5. Number of reverse channels
6. Control terminal, Default output state
| Symbol | Control terminal, Default output state |
|---|---|
| L | Output enable , Default output="L" |
| H | Output enable , Default output="H" |
| A | Input disable , Default output="L" |
| B | Input disable , Default output="H" |
| C | No control terminal , Default output="L" |
| D | No control terminal , Default output="H" |
7. Option
0: without option
8. Package
| Symbol | Package |
|---|---|
| 0 | SOIC8-N |
| 1 | SOIC16-W |
| 2 | SOIC8-DW |
| B | SSOP16 |
1. Part number
2. Separators symbol
The left parenthesis separates a part number and the following additional codes.
3. packaging classification
e.g.) T: Taping
4. RoHS Compatible ( * )
e.g.) ,E: Compliant with European RoHS and halogen-free
* Please contact your Toshiba sales representative for details of RoHS compliance of each product.
5. Country of origin
e.g.) (O: Manufactured in Japan
e.g.) (T: Manufactured in Thailand
Note: There is a limit to the number of characters. For longer order numbers, the hyphen and comma characters may be omitted or additional codes may be abbreviated.
1. Kind of module
This section shows the kind of module.
Products are classified into three kinds by their characteristics.
2. Directivity
This section shows the directivity of a product.
3. Internal structures of TOSLINK devices
This section shows the molding type of a product.
4. Additional Number
5. Additional Number