This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Relays are electrically operated switches and can be broadly classified into contact (mechanical) and contactless (semiconductor) types. Photorelays are semiconductor relays consisting of an LED optically coupled to a MOSFET and are used mainly as signal relay replacements. Having no movable contacts, photorelays are known to have better long-term reliability than mechanical relays.
| Group | Sub-Group | Notes |
|---|---|---|
| Contact (Mechanical Relay) |
Signal Relay |
|
| Power Relay |
|
|
| Contactless (Semiconductor Relay) |
Photorelay (MOSFET output) |
|
| SSR (Solid State Relay) |
|
Five main items (mounting area, reliability, power consumption, switching characteristics, and Hot Switch) of photorelays are compared with those of mechanical relays.
| Characteristic | Photorelays | Mechanical Relays |
|---|---|---|
| Size | Generally smaller than mechanical relays | Package size increases with higher-power products |
| Reliability | Long lifetime | Limited lifetime due to movable contacts |
| Input power consumption | Low. Battery operation possible | High. Also requires additional components in the circuit for operation |
| Switching |
|
|
| Hot switch capability | Good | Reduction in lifetime due to stresses from instantaneous current flow at contact and arcing at contact off. |
In this section, terminology used for mechanical relays is mapped to that for photorelays
| Mechanical Relay Characteristic | Explanation | Photorelay Characteristic Equivalent | |
|---|---|---|---|
| Rated Coil Voltage and (Coil) Nominal Operating Current | Voltage, intended by design, applied to the coil for operation and the resulting value of current flow in the coil | Input Current (IF), Input Voltage (VF) Recommended Input Current (IF) | |
| Contact Form | Contact mechanism and the number of contacts in the circuit Eg: Normally Open × 1 Contact (1a) Normally Close × 1 Contact (1b) Change-over contacts × 1 Contact (1c) |
Contact Form Eg: Normally Open × 1 contact (1a) Normally Close × 1 contact (1b) |
|
| Contact Resistance | Total resistance when the contacts meet | ON Resistance (RON) | |
| Contact Capacity | Voltage and current that the part can handle in the ON state | OFF-State Output Terminal Voltage (VOFF), ON-State Current (ION, IONP) | |
| Maximum Allowable Contact Power | Upper limit of power within which the part can be turned on and off properly | Output power dissipation (PO) | |
| Maximum Allowable Contact Voltage | Maximum open circuit voltage Requires derating according to operation load and current |
OFF-State Output Terminal Voltage (VOFF) | |
| Maximum Allowable Contact Current | Maximum current that the contacts can handle Requires derating according to operation load and voltage |
ON-State Current (ION, IONP) | |
| Switching (Time) Characteristics |
Operation Time | Time from which power is applied to the coil until the closure of the contact. (Bounce time not included) | Turn ON Time (tON) |
| Release Time | Time from which power is removed from the coil until the return of the contact to its initial position. (Bounce time not included) | Turn OFF Time (tOFF) | |
| Lifetime | Mechanical Life | Minimum number of operation cycles the relay can undergo with no load on the contacts. | LED Lifetime Data |
| Electrical Life | Minimum number of operation cycles the relay can undergo with a specified load on the contacts. | LED Lifetime Data | |
| Operating Temperature | Ambient temperature of the environment at which the relay is operated. | Operating Temperature (Topr) | |
Stock Check & Purchase
require 3 characters or more.