Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Select Product Categories

Select Application

Find everything you need for your next product design. Simply select an application and click through to the block diagram to discover our semiconductor solutions.

New Products / News

Innovation Centre

At the Toshiba Innovation Centre we constantly strive to inspire you with our technologies and solutions. Discover how to place us at the heart of your innovations.

Passion for Power Solutions

Toshiba Electronics Europe GmbH draws on many decades of experience serving the power sector - providing engineers with highly-integrated solutions that keep pushing the performance envelope. Through continued innovation, in semiconductor topologies plus the packaging employed, we play a pivotal role in making power system designs more efficient, reliable, compact and feature rich. Our MCUs are redefining motor control, our optical isolators protecting circuitry and people and our MOSFETs allowing support for faster power supply switching speeds. Our passion for power solutions covers various exciting new products - including IGBTs and MOSFET gate drivers and unveils a new power tool motor control reference design.

Industrial

Automotive

Industrial I Components

 

650V SiC Schottky Barrier Diodes

2nd Generation of devices offer higher current density

With densities up to 50% higher than the first generation, Toshiba's devices and can handle significantly higher forward surge currents.  The use of SiC semiconductors helps designers to improve efficiency, reduce heat dissipation and save space in high-speed power switching designs.  SiC power devices also offer stable operation over a wider temperature range than silicon alternatives – even at high voltages and currents.

Key product:

SiC Schottky barrier diodes

 

Applications:

  • Power factor correction (PFC) at power supply
  • Photovoltaic inverters
  • Uninterruptible power supplies (UPS)
 Features Advantages Benefits
  • Low leakage current and low VF
  • Low thermal runaway of IR
  • High surge current IFSM
  • Lower switching loss due to thinner wafer
  • Higher efficiency PFC operation
  • Increased thermal margin
  • High operation frequency allow small filter
  • Improved system performance
  • Reduced form factor
  • Reduced cooling requirements
  • Lower system costs

650V SiC Schottky Barrier Diode Line-up

VRRM (V) IF(DC) (A) TO-220F-2L TO-220-2L TO-247
650 2   TRS2E65F  
3   TRS3E65F  
4 TRS4A65F
TRS4E65F  
6 TRS6A65F
TRS6E65F  
8 TRS8A65F
TRS8E65F  
10 TRS10A65F
TRS10E65F    
12 TRS12A65F
TRS12E65F TRS12N65FB   *
16     TRS16N65FB   *
20     TRS20N65FB   *
24     TRS24N65FB   *

* under development

 

DTMOSVI 650V Series Superjunction MOSFETs

New devices for more efficient switching power supplies

The new 650V-rated N-channel power MOSFETs strengthen Toshiba's latest DTMOSVI series with highly appealing performance parameters. These devices offer designers a 40% reduction in terms of their drain-source on-resistance x gate-drain charge (QGD) figure of merit (FoM) when compared to the previous DTMOS generation.  As a consequence, they can raise the efficiency of switch-mode power supplies thereby enabling a substantial decrease in switching losses, compared to the previous generation

Key product:

DTMOSVI Overview

Further links:

DTMOS Flyer

Applications:

  • Switching power supplies in industrial equipment, data centers and power conditioners of photovoltaic generators 
 Features Advantages Benefits
  • Best in class FoM: R(on)* QGD product
    (-40% vs previous generation DTMOS IV-H)
  • Packages with a Kelvin source pin: DFN 8x8, TO247-4
  • Combination of lower conduction and switching losses
  • Higher efficiency switching allows lower heat generation and smaller form factor
  • Smaller form factor can help to reduce costs

DTMOSVI 650V Series Superjunction MOSFETs Line-up

Rds(ON)
maxΩ)

DFN8x8
TO-220SIS
TO-247 TO-247-4L Qg
(nC)
Typ.
Ciss
(VDS=300V)
(pF)
Typ.

0.19 / 0.21 TK210V65Z TK190A65Z     25 1370
0.155 / 0.17 TK170V65Z TK155A65Z     29 1635
0.11 / 0.125 TK125V65Z
TK110A65Z TK110N65Z TK110Z65Z 40 2250
0.090 / 0.099 TK099V65Z TK090A65Z TK090N65Z TK090Z65Z 47 2780
0.065     TK065N65Z TK065Z65Z 62 3650
0.040     TK040N65Z TK040Z65Z 105 6250

 

U-MOS X-H 80V Series N-channel Power MOSFETs

Devices can significantly enhance power supply efficiency

TPH2R408QM and TPN19008QM are based upon Toshiba's latest generation U-MOSX-H process that exhibit a reduction of around 40% in drain-source on-resistance (Rds(ON)) compared to corresponding 80V products in earlier processes. 

Key product:

TPH2R408QM

TPN19008QM

Further links:

New 80V N-channel press release

U-MOS Flyer

Applications:

  • Telecom Power supply
  • Industrial Power supply synchronous rectification at 24~28V output Voltage
  • Motor drive Power stage at 36V power Tool
Features Advantages Benefits
  • Lowest Rds(ON) in Form factor available
  • Excellent low FoM Rds(on) x Q(oss) and Rds(on) x Q(sw)
  •  5x6 mm package SOP Adv “N” style for improved compatibility
  • tj: 175°C
  • Low conduction loss
  • High efficiency switching
  • More thermal head room
  • Lower heat generation
  • Smaller space consumption
  • Helps to reduce costs

U-MOS X-H 80V Series N-channel Power MOSFETs Line-up

Part Number Rds (on) Package
 
TPH4R008QM 4 mΩ 5 x 6 mm SOP Advance (N)
TPH2R408QM 2,43 mΩ 5 x 6 mm SOP Advance (N)
TPN19008QM 9 mΩ 3 x 3 mm TSON Advance
TPN12008QM 12 mΩ 3 x 3 mm TSON Advance
TPN8R408QM 8,4 mΩ 3 x 3 mm TSON Advance

 

Compact intelligent power device (IPD) with 600V rating

 

Efficient operation reduces power consumption of motor equipment

The TPD4162F is suitable for any applications with input signals in the range up to 220V AC. It contains a PWM circuit, 3-phase decoder, level shifting high-side driver and low side driver with embedded IGBTs and FRDs. Multiple protection features include current limit, over current protection (OCP), thermal shutdown and undervoltage lockout (UVLO).  


Key products:

TPD4162F

Applications:

  • Air conditioners
  • Air cleaners
  • Pumps

 

 Features Advantages Benefits
  • Rated power supply voltage (VBB) up to 450V
  • HSSOP31 surface mount package 17.5 x 11.9mm footprint,  2.2mm height
  • Allows reduction of the power dissipation of the motor equipment
  • Offers approx. 10% reduced power dissipation compared to its predecessor  
  • Reduces need for peripheral circuits
  • Allows for compact designs including the ability to mount the driver circuitry directly to the motor

TPD4162F Block Diagram

 

Smart Gate Driver - Dual output IGBT / MOSFET driver

Enhanced device includes comprehensive fault detection to simplify circuit design

The TLP5231 is equipped with additional built-in functionality, incorporating overcurrent detection, implemented by sensing VCE(sat) as well as undervoltage lock out (UVLO), both of which provide an open collector fault signal to the primary side. These new features significantly ease the process of gate drive circuit design.

Key products:

TLP5231

Applications:

  • Industrial inverters
  • Uninterruptible power supplies (UPS)
  • Power conditioners for solar energy
  • Power conditioners for motor controls

 

 Features Advantages Benefits
  • Smart Gate Driver with built-in protection circuit
  • Dual output driver
  • Peak output current +/- 2.5 A  
  •  Can drive P-channel and N-channel MOSFET
  • No external protection circuit needed
  • Simplifies design tasks
  • SO16L package with high isolation performance for safety critical applications

Smart Gate Driver Graphics

Gate driver design requirement changes based on different system power ratings. TLP5231 can drive a wide range of low and high power ratings by only changing the buffer stage of MOSFETs which maximizes gate drive design scalability.
TLP5231 provides a double output drive for individual outputs of the high and low side of the buffer MOSFETs. A MOSFET buffer provides rail to rail output and internal turn-on resistance, RDSON when delivering higher current bringing significant lower power reduction when compared to the bipolar buffer.

 

High-Speed Photo-IC Coupler

High-Speed IC Coupler TLP2363

10Mbps logic output photocoupler for PLCs

The new TLP2363 is rated for a wide operating temperature range (-40 to +105°C). The threshold input current (IFHL) is specified with min. 0.3mA and max. 2.4mA thereby ensuring conformance to the digital input standard IEC 61131-2 type 1. Uniquely for this type of device, all that is required to complete the design is a bridge diode and a suitable resistor for current control. The short propagation delay of just 80ns is ideal for use with high-speed systems.

Key product:

TLP2363

Applications:

  • 24V digital input programmable logic controller (PLC)
  • Measurement and control equipment
 Features Advantages Benefits
  • Adheres to IEC 61131-2 specification
  • High immunity to slow input
  • Guaranteed min. and max. threshold input current
  • Easy to design PLC with few additional components
  • Good match for digital interface of PLC
  • Makes design fast and easy
  • Small package for compact designs

High Speed IC Coupler Circuit Diagram

Graphic related to TLP2363 Hich-Speed-IC

  

  

  

  

 

  • Compliance with IEC61131-2 standard for PLC digital input modules (type 1) by combination with 2 resistors
  • Guaranteed minimum and maximum threshold input current at whole range of operating temperature
  • High immunity to slow input for both LED side and detector side to contribute to the gradual shut-down/start up test for PLC

 

 

High-Speed Communications Photocouplers

High-Speed Communications Photoccoupler sTLP2363

Industry`s first devices operating from a 2.2V supply

The two devices have typical data transfer rates of 5Mbps (TLP2312) and 20Mbps (TLP2372) and are specifically designed to operate with low voltage rails, down to 2.2V. This allows them to work with the lower voltages used by many peripheral circuits, including those found in 2.5V LVCMOS, as well as accommodating voltages as high as 5.5V.  

Key products:

TLP2312

TLP2372

Applications:

  • Programmable logic controllers (PLCs)
  • Measurement / control equipment
  • Equipment requiring a high-speed digital interface
 Features Advantages Benefits
  • Low supply voltage down to 2.2V
  • Low threshold input current of 1.6 mA
  • Low profile 5pin SO6 package with max. height of 2.3 mm
  • Can be operated from 2.5V / 3.3V and 5V systems
  • Can be driven directly from microcontroller
  • Low power consumption
  • No need for separate power supply rail
  • Less components needed
  •  Saving space on PCBs

 

Optical Semiconductor Devices - Photorelays

Improve safety, cut power consumption and reduce the size of end products

 

Photorelays are a type of photocoupler consisting of an LED optically coupled with a MOSFET. They offer many advantages over mechanical relays such as long operational life, low-current drive and fast response. Widely used for contact switching in various industrial applications, Toshiba photorelays provide low RON, low COFF devices in various packages featuring high current and high off-state voltage.

Applications:

  • Factory automation
  • Programmable Logic Controllers
  • Security systems
  • Measurement equipment
  • Heating ventilation and air conditioning
  • Battery management systems
  • Automatic test equipment
  • Smart meters
 Features Advantages Benefits
  • No mechanical contacts, no wear and tear
  • No contact bounce
  • Leading edge technology for best technical performance
  • Drive directly from MCU
  • Large package variety including smallest S-VSON package
  • Wide range of photorelays with extended temperature range from -40°C up to +110°C
  • Optical isolation with guaranteed internal galvanic isolation
  • No wear and tear induced degradation
  • Clear output signal
  • Devices offer highest currents and fastest switching
  • Improved system efficiency, lowest power consumption
  • Suitable photorelay for each application and available space
  • Products are flexible applicable in harsh industrial environments
  • Provides best in class Isolation
  • Maintenance free
  • Fewer field failures due to higher product reliability and lifetime
  • Less EMI considerations
  • No filtering effort
  • Smaller footprint compared with mechanical relays
  • High speed switching
  • No operational noise
  • Less power consumption
  • Simple design for best performance

Industrial I Solutions

 

Brushed Motor Driver - Lowest standby power consumption

Brushed Motor Control Demo
Brushed Motor Control Demo

Ultra-low standby current consumption

  • Only 1µA standby current
  • Wide operating voltage range down to 4.5V
  • Enables multi-product sourcing strategies due to industry standard   package and pinout

Key product:

TB67H450FNG

TB67H451FNG

Further links:

TB67H450FNG press release

 Features Advantages Benefits
  • Automatically controlled isolated voltage regulator
  • Wide operating voltage range
  • Industry standard package and pinout
  • Ultra-low standby current of only 1µA
  • Automatic control of standby mode
  • Can operate at only 4.5V
  • Existing boards and circuits may be reused
  • Extended battery lifetime
  • Less development effort and cost
  • Usable for USB powered devices
  • Allows multi-product sourcing strategies

 

Brushless DC Motor Control

Server Fan Demo
Server Fan Demo

Constant rotational speed via closed-loop speed control

 

  • Fast regulation of speed fluctuations caused by changes in power supply voltage and torque load
  • No external MCU required due to embedded non-volatile memory
  • No speed control software development required

Key products:

TC78B027FTG

TC78B025FTG

Further links:

TC78B027FTG press release

TC78B025FTG press release

 Features Advantages Benefits
  • Closed-loop speed control
  • Embedded non-volatile memory
  • Automatic lead angle optimization
  • Support for 1 and 3 hall sensor motors
  • Integrated or external power stage
  • Uniform rotation speeds up to tens of thousands RPM
  • No development of control software required
  • No external MCU required
  • Reduces current consumption by up to 20% across the entire speed range
  • Only initial lead angle optimization necessary
  • Scalable power stage
  • Ideal for mission critical applications that i.e. require a constant cooling performance
  • Reduced development time and cost
  • Reduced Bill-of-Material
  • Eco-friendly
  • Faster Time-to-Market

Advantage of Intelligent Phase Control

 

Intelligent Phase Control detects the motor current phase and feeds back the information for auto lead angle control. When a motor application has a sensor, the phase of the Hall signal is automatically adjusted to match that of the motor drive current.
High efficiency is achieved regardless of the rpm, load torque and power supply voltage of a motor. Intelligent Phase Control also helps reduce the number of external parts necessary for lead angle adjustment.

 

Stepper Motor Control

Active Gain Control Demo
Active Gain Control Demo

Optimized energy efficiency through Active Gain Control (AGC)

 

  • Up to 48% reduction in motor current
  • Prevention of stall and step loss
  • Significant heat reduction*1 in motor and controller
Note:*1 : 30°C lower chip temperature has been achieved in a Toshiba experiment

 

Key product:

TB67S128FTG

Overview Stepping Motor Driver

Further links:

TB67S128FTG Press release

Active Gain Control Flyer

*1) Active Gain Control optimizes the drive current to suit  the required torque. It´s a Toshiba technology that prevents stalls and realizes power savings.
*2) Advanced Dynamic Mixed Decay automatically optimizes switching control of fast decay and slow decay modes to secure high speed rotation. It´s a Toshiba original mixed decay technology.

 Features Advantages Benefits
  • 128 µSteps
  • Active Gain Control (AGC)*1
  • Advanced Dynamic Mixed Decay (ADMD)*2
  • Ultra-silent operation
  • Less vibrations
  • Very high energy efficiency
  • Reduced heat generation
  • Prevention of step loss and stall
  • High rotational speeds
  • No shunt resistors required
  • High accuracy of current measurement
  • Enhanced user experience
  • Reduced energy cost
  • Eco-friendly
  • Longer lifetime of motor
  • Less cooling cost and effort
  • High reliability
  • Enables new use cases
  • Reduction in Bill-of-Material     

 

Cordless Power Tool Reference Design

Power Tool Reference Model

Compact, efficient and flexible control for Brushless DC (BLDC) motor based power tools

 

The reference design combines Toshiba’s highly efficient low-voltage MOSFET devices with Toshiba’s dedicated motor control MCU and thus provides a very compact but flexible platform for the control and drive of BLDC motors in power tools. The Motor current is generated by a 3-phase inverter with 200W output power stage using the Toshiba TPH1R204PB low-voltage MOSFET. This device features industry-leading RDS(ON) in a 5×6mm SOP Advanced package and provides low spike generation helping to prevent EMI effects. The inverter is controlled by a M4K Series Motor Control MCU, an ARM®-Cortex®- MCU featuring a dedicated hardware coprocessor for sensorless Field Oriented Control (FOC)* of BLDC motors and an Advanced Programmable Motor Driver circuit (A-PMD) that allows the implementation of Low-Speed Sensorless (LSSL)* control – an advanced software algorithm providing precise control and high torque even at low rotation speed.

Main PCB
•    Compact form factor (60 x 50 mm)
•    3-phase inverter, 200W output stage
•    MCU with dedicated hardware supporting sensorless Field Oriented Control (FOC)* and Low-Speed Sensorless (LSSL)* control
Interface PCB
•    Speed control switch
•    Pilot lamp

* sofware currently under development

Key products:

M4K Series  Motor Control MCU

TPH1R204PB High Efficient LV MOSFET

TC75W58FK Comparator

 

Further links:

Design data download: Cordless Power Tool Reference Design

Low voltage (U-MOS) Flyer

 

 

 

 Features Advantages Benefits
  • 12 to 24 V input voltage
  • 200 W output power
  • ±20A average current
  • ±60A maximum peak current
  • U-MOS IX-H series MOSFET TPH1R204PB for the output stage
  • Arm® Cortex®-M4K based MCU for BLDC motor control supporting square wave, sine wave and sensorless Field Oriented Control (FOC)*
  • 3-shunt current measurement with over current detection circuit
  • Self-Power Off Circuit
  • Hall sensor Interface
  • Compact high power density design
  • Flexible platform: sensor or sensorless motor control*
  • Sensorless speed / torque control by Field Oriented Control (FOC) and advanced LSSL software algorithm*
  • Low spike TPH1R204PB device with low conduction, output charge and switching losses
  • System cost saving due to sensorless control*
  • Higher efficiency, lower power consumption leads to longer operation time
  • Quiet and smooth operation
  • Fast prototyping, proof of concept, shorter development times      

* sofware currently under development

Power Tool Reference Model Block Diagram & Schematics

60 x 50 mm main PCB
60 x 50 mm main PCB
Diagram of power tool reference model
Diagram of power tool reference model

TPH1R204PB Low Spike Feature

Sensorless Speed Control by Field Oriented Control (FOC)* and advanced software algorithm supported by built-in Vector Engine

* Optional support

 

 

Automatic Guided Vehicle Reference Model (AGV)

Automatic Guided Vehicle Picture
Automatic Guided Vehicle Demonstration

Inverter for 3-phase motor drive and MCU for BLDC servo motor control

  • Inverter for three 3-phase brushless DC motors, up to 750W each
  • AGV moving with three omni wheels of 203mm diameter
  • Line tracing through infrared sensor system

Key products:

U-MOSX-H TPH2R408QM MOSFET

TMPM4KQFDFG 160MHz Motor MCU

Toshiba SCiBTM   battery

 Features Advantages Benefits
  • Ultra low on-resistance MOSFET
  • MCU with built-in accelerators for Field-oriented-Control (FoC)
  • Low drive losses (Rds(ON) × Qg) & switching losses (Rds(ON) × QSW)
  • Control of three 3-phase BLDC motors with hall sensor, resolver or rotary encoder 
  • High efficient and energy saving inverter
  • High precision servo motor control, 3 channel by single MCU    
Automatic Guided Vehicle - Picture of board
Automatic Guided Vehicle - Picture of board

 

Servo Drive Reference Model for Multi-Channel Motor Control

Demo model  3-Axis control
Demo model 3-Axis control

Robot ARM as demo system

 Features Advantages Benefits
  • MCU with built-in Vector Engine (VE), PWM, ADC and Encoder interface
  • Ultra low Rds(ON) of just 3.7mΩ
  • Vector control of up to 3 BLDC servo motors by a single MCU
  • Flexible and modular platform
  • High efficient & precise motor control solution with a quick start to the implementation of advanced servo motor control system       
Servo Drive Reference Model
Servo Drive Reference Model

Automotive I Components

 

100V process technology MOSFETs

100V MOSFETs

New device is the first to be produced in Toshiba’s new U-MOS X-H series

Withstanding a drain-source voltage (VDSS) of 100V the new XK1R9F10QB is rated for a continuous drain current (ID) of 160A, or 480A if pulsed (IDP) and can be operated with a channel temperature of 175°C.

Key products:

XK1R9F10QB  

Further links:

Automotive MOSFETs Product Overview

XK1R9F10Q press release

Applications:

  • Automotive equipment applications such as load switches, switching power supplies and driving of motors
 Features Advantages Benefits
  • U-MOS series of 100V N-channel
  • Rds(on)max of just 1.92mΩ
  • AEC-Q101 qualified
  • VDSS of 100V suitable for 48V system applications
  • Narrow Vth for easy parallel connection
  • Gull-wing package for stress relief and good reliability
  • Total power losses can be significantly reduced
  • Use less MOSFETs when parallel connection for superior performance
  •  Smaller, more compact designs could be achieved

 

100V N-channel MOSFETs with 5x6mm package

100V N-channel MOSFETs

Highly efficient devices in SOP Advance (WF) package for the first time

Designed specifically for modern 48V system applications, the devices are suited to use in boost converters for integrated starter generators (ISG) and LED headlights as well as motor drives, switching regulators and load switches. They are available in a small surface mount SOP Advance wettable flanks package.

Key products:

XPH4R10ANB Power MOSFET (N-ch single 60V<VDSS≤150V)

XPH6R30ANB Power MOSFET (N-ch single 60V<VDSS≤150V)

Applications:

  • Automotive equipment
  • Power supply (DC/DC converter) and LED headlights, etc. (motor drives, switching regulators and load switches)
 Features Advantages Benefits
  • U-MOS series of 100V N-channel
  • SOP Advance(WF) 5x6mm package
  • Rds(on)max of just 4.1 mΩ
  • AEC-Q101 qualified
  • VDSS of 100V suitable for 48V system applications
  • Narrow Vth for easy parallel connection
  • Wettable flanks package allows optical inspection of solder joints
  • Total power losses can be significantly reduced
  • Use less MOSFETs when parallel connection for superior performance
  •   Smaller, more compact designs could be achieved

 

Low Voltage MOSFET with smaller packages

Higher density and less power losses

These devices meet the increasing need of the industry for smaller, efficient MOSFETs. They are part of Toshiba`s smaller package portfolio which offer a wide choice of package sizes ranging from 1x1 mm-class ultra-small packages to 3x3 mm, which contributes to miniaturization of sets by reducing the mounting area and increasing power density. By combining latest wafer processes with low-resistance packaging technologies, an industry-leading level of low on-resistance MOSFET is achieved.

Key products:

SSM6K809R

SSM6K810R

SSM6K819R

Applications:

  • Motor drives
  • DC-DC converter
  • Switching regulator for automotive
 Features Advantages Benefits
  • U-MOS series of 100V N-channel
  • SOP Advance(WF) 5x6mm package
  • Rds(on)max of just 4.1 mΩ
  • AEC-Q101 qualified
  • VDSS of 100V suitable for 48V system applications
  • VDSS of 60V suitable for 24V system applications
  • Narrow Vth for easy parallel connection
  • Wettable flanks package allows optical inspection of solder joints
  • Total power losses can be significantly reduced
  • Use less MOSFETs when parallel connection for superior performance
  •   Smaller, more compact designs could be achieved

Automotive I Solutions

 

Stepper Motor Driver - Head-up Display Mirror Control

Head-up-Display Motor Control Demo
Head-up-Display Motor Control Demo

Stepping motor driving IC

  • A projector emits Head-up Display typical information content
  • The light-beam is reflected to an upwards oriented screen
  • A stepper motor controlled mirror moves the content up/downcontrol)

Key product:

TB9120FTG

Further links:

Stepper Motor Driver Flyer

 Features Advantages Benefits
  • Generates up to 32 micro steps
  • Supplies 1A output power
  • Provides stall detection function
  • Low ON resistance (0,7Ohm)
  • No external voltage regulator needed
  • Supports high operating temperature up to 125°C
  • Good heat dissipation
  • Silent motor operation and precise positioning
  • Low Bill of Material cost
  • Easy thermal design

 

Motor Controller with 50A Half-Bridge - Car Backdoor Lifter

Car Backdoor Lifter Demo
Car Backdoor Lifter Demo

Multi Chip Package (MCP) with motor controller IC and MOSFETs

  • Tailgate is directly controlled by Toshiba’s MCP device
  • Overcurrent can be detected when the tailgate is jammed
  • Motor current is visualized on a display

Key product:

TB9111FTG

 

 Features Advantages Benefits
  • 50A class integrated Half-Bridge (P-ch. and N-ch. MOSFETs) motor controller

  • On-chip temperature measurement and advanced slew-rate control

  • Small  48-pin VQFNpackage

  • Supports ambient temperatures up to 125°C
  • Allows reduction of external components
  •  
  • Easier system design due to excellent EMI performance
  • Small PCB space        

Expand Your Knowledge

A new window will open