DC-DC converter circuit (isolated type)

Example of isolated full-bridge DC-DC converters

DC-DC converter circuit (isolated type)

Lineup

U-MOS Series 100V N-ch MOSFET

Part number

Rated drain current [A]

On-resistance (Max)
[mΩ] @VGS = 10 V

Package

XPN1300ANC

30

13.3

TSON Advance(WF)

XPN2400ANC *

20

23.5

TK60S10N1L

60

6.11

DPAK+

XPH4R10ANB

70

4.1

SOP Advance(WF)

XPH6R30ANB

45

6.3

XPW4R10ANB

70

4.1

DSOP Advance(WF)L

XPW6R30ANB

45

6.3

DSOP Advance(WF)M

XPQ1R00AQB *

300

1.03

L-TOGL™

* : Under Development (The specification is subject to change without notice.)

Transistor output photocoupler

Part number

TLX9291A

TLX9185A

TLX9000

TLX9300

TLX9188

Isolation voltage [Vrms]

3750

3750

3750

Collector-emitter voltage [V]

80

40

200

Dark current [μA] @Ta = 125 °C

< 100
@VCE = 48 V

< 10
@VCE = 24 V

< 50
@VCE = 200 V, Ta = 105 °C

Conversion efficiency [%]

@I= 5 mA, VCE = 5 V, Ta = 25 °C

50 to 600
100 to 600 (GB rank)

100 to 900

50 to 600
100 to 600 (GB rank)

Conversion efficiency (saturation) [%]

@I= 1 mA, VCE = 0.4 V, Ta = 25 °C

> 30

> 30

> 30

AEC-Q101



TVS diode (for CAN communication)

Part number

DF3D18FU

DF3D29FU

DF3D36FU

Package

USM (SOT-323)

VESD [kV] @ISO 10605

±30

±30

±20

VRWM (Max) [V]

12

24

28

Ct (Typ./Max) [pF]

9 / 10

6.5 / 8

RDYN (Typ.) [Ω]

0.8

1.1

1.5

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs
A new window will open