Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Select Product Categories

Select Application

Find everything you need for your next product design. Simply select an application and click through to the block diagram to discover our semiconductor solutions.

New Products / News

Innovation Centre

At the Toshiba Innovation Centre we constantly strive to inspire you with our technologies and solutions. Discover how to place us at the heart of your innovations.

Motor drive circuit Brushless motor (external MOSFET)

Example of a driving circuit for brushless motor using a driver and external driving MOSFETs

Motor drive circuit Brushless motor (external MOSFET)

Lineup

Three-phase brushless motor controller (external MOSFET)

Power supply voltage 6 to 16.5V (operating range)
Output current 0.002A (for driving MOSFET) (operating range)
Drive system Sine wave drive system
Other/Features Phase control : Automatic (current feedback)
Hall device / Hall IC compatible
Internal regulator: 5V/30mA (Max)
Exception detection function: Current limit protection, position detect error, low voltage, motor lock detection (TB6634FNG)

U-MOS Series power MOSFET

Part number TPWR6003PL TPWR8004PL TPHR8504PL TPH2R408QM TPH4R008QM
Package DSOP Advance SOP Advance
SOP Advance(N)
VDSS (Max) [V] 30 40 40 80 80
ID (Max) [A] 150 (412*) 150 (340*) 150 (340*) 120 (200*) 86 (140*)
RDS(ON) [mΩ] @VGS = 10V

Typ.

0.36 0.65 0.7 1.9 3.1
Max 0.6 0.8 0.85 2.43 4
Polarity N-ch N-ch N-ch N-ch N-ch
Generation U-MOSⅨ-H U-MOSⅨ-H U-MOSⅨ-H U-MOSⅩ-H U-MOSⅩ-H

* : Silicon limit

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs
A new window will open